Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| R 0,5597 - R 0,6197 | 1550 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| R 0,2137 - R 0,2383 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Silver
|
|
||
| R 0,206 - R 0,2291 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Yellow
|
|
||
| R 0,5597 - R 0,6197 | 1200 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| R 0,5597 - R 0,6197 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Red
|
|
||
| R 0,6028 - R 0,6704 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Silver
|
|
||
| R 0,5597 - R 0,6197 | 1850 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Yellow
|
|
||
| R 1,347 - R 2,7064 | Request the lead time here |
2.681 in
68.1 mm
|
9.843 in
250.0 mm
|
Black
|
10.0 kg
10.0 kg
|
||
| R 0,1319 - R 0,245 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| R 3,6703 - R 4,0765 | Request the lead time here |
2.598 in
66.0 mm
|
9.449 in
240.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| R 4,1925 - R 4,6422 | Request the lead time here |
3.071 in
78.0 mm
|
11.024 in
280.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| R 11,7798 - R 13,0999 | Request the lead time here |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| R 9,9664 - R 11,0689 | Request the lead time here |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| R 0,1552 - R 0,174 | 8500 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 0,161 - R 0,1784 | 1300 In stock - Delivery conditions may apply, visit our FAQs |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| R 4,5645 - R 5,7056 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| R 21,1134 - R 23,4508 | Request the lead time here |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| R 1,3172 - R 1,4652 | Request the lead time here |
3.504 in
89.0 mm
|
12.205 in
310.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 2,5242 - R 2,7998 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| R 3,148 - R 3,4962 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
55.0 kg
55.0 kg