Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 0,5597 - R 0,6197 1550 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Green
R 0,2137 - R 0,2383 Request the lead time here
25.0 mm
100.0 mm
Silver
R 0,206 - R 0,2291 Request the lead time here
25.0 mm
100.0 mm
Yellow
R 0,5597 - R 0,6197 1200 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Green
R 0,5597 - R 0,6197 1500 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Red
R 0,6028 - R 0,6704 1500 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Silver
R 0,5597 - R 0,6197 1850 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Yellow
R 1,347 - R 2,7064 Request the lead time here
68.1 mm
250.0 mm
Black
10.0 kg
R 0,1319 - R 0,245 Request the lead time here
25.0 mm
100.0 mm
Natural
R 3,6703 - R 4,0765 Request the lead time here
66.0 mm
240.0 mm
Black
55.0 kg
R 4,1925 - R 4,6422 Request the lead time here
78.0 mm
280.0 mm
Natural
55.0 kg
R 11,7798 - R 13,0999 Request the lead time here
220.0 mm
710.0 mm
Black
80.0 kg
R 9,9664 - R 11,0689 Request the lead time here
185.0 mm
610.0 mm
Natural
80.0 kg
R 0,1552 - R 0,174 8500 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
75.0 mm
Black
8.0 kg
R 0,161 - R 0,1784 1300 In stock - Delivery conditions may apply, visit our FAQs
21.0 mm
96.0 mm
Natural
8.0 kg
R 4,5645 - R 5,7056 Request the lead time here
24.0 mm
100.0 mm
Natural
8.0 kg
R 21,1134 - R 23,4508 Request the lead time here
267.0 mm
880.0 mm
Black
114.0 kg
R 1,3172 - R 1,4652 Request the lead time here
89.0 mm
310.0 mm
Natural
22.0 kg
R 2,5242 - R 2,7998 1600 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Black
55.0 kg
R 3,148 - R 3,4962 Request the lead time here
55.0 mm
203.0 mm
Natural
55.0 kg
  • of 10
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Green

10244456

Price Range
R 0,6197 - R 0,5597

Stock Levels
1550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Silver

10244319

Price Range
R 0,2383 - R 0,2137

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Yellow

10244326

Price Range
R 0,2291 - R 0,206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Green

10244463

Price Range
R 0,6197 - R 0,5597

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Red

10244470

Price Range
R 0,6197 - R 0,5597

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Silver

10244487

Price Range
R 0,6704 - R 0,6028

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Yellow

10244494

Price Range
R 0,6197 - R 0,5597

Stock Levels
1850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 250.0 mm 68.0 mm PP Black

10204016

Price Range
R 2,7064 - R 1,347

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Thickness
    1.5 mm
  • Maximum Cable Bundle Diameter
    68.1 mm
  • Minimum Loop Tensile Strength
    10.0 kg
Cable Tie 2.5 mm 100.0 mm 25.0 mm PA Black

10395936

Price Range
R 0,245 - R 0,1319

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon 6/6 Black

10247419

Price Range
R 4,0765 - R 3,6703

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 280.0 mm 78.0 mm Nylon 6/6 Natural

10247259

Price Range
R 4,6422 - R 4,1925

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 710.0 mm 220.0 mm Nylon 6/6 Black

10247556

Price Range
R 13,0999 - R 11,7798

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    710.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    220.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 610.0 mm 185.0 mm Nylon 6/6 Natural

10247310

Price Range
R 11,0689 - R 9,9664

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    610.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    185.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.4 mm 75.0 mm 15.0 mm Nylon 6/6 Black

10244814

Price Range
R 0,174 - R 0,1552

Stock Levels
8500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Maximum Cable Bundle Diameter
    15.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 96.0 mm 21.0 mm Nylon 6/6 Natural

10244265

Price Range
R 0,1784 - R 0,161

Stock Levels
1300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    96.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 24.0 mm Nylon Natural

10278598

Price Range
R 5,7056 - R 4,5645

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    24.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 880.0 mm 267.0 mm Nylon Black

10251638

Price Range
R 23,4508 - R 21,1134

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    880.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    267.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 310.0 mm 89.0 mm Nylon 6/6 Natural

10244708

Price Range
R 1,4652 - R 1,3172

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    310.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    89.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 150.0 mm 39.0 mm Nylon 6/6 Black

10247396

Price Range
R 2,7998 - R 2,5242

Stock Levels
1600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10247235

Price Range
R 3,4962 - R 3,148

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2