Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| R 14,2315 - R 27,8827 | 50 In stock - Delivery conditions may apply, visit our FAQs |
2.972 in
75.5 mm
|
3.11 in
79.0 mm
|
1.417 in
36.0 mm
|
||
| R 5,179 - R 12,7082 | Request the lead time here |
1.606 in
40.8 mm
|
1.713 in
43.5 mm
|
1.102 in
28.0 mm
|
||
| R 1,5957 - R 2,2486 | Request the lead time here |
0.406 in
10.3 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| R 3,4962 - R 6,3686 | Request the lead time here |
0.929 in
23.6 mm
|
1.008 in
25.6 mm
|
0.728 in
18.5 mm
|
||
| R 4,8453 - R 11,8233 | Request the lead time here |
1.445 in
36.7 mm
|
1.563 in
39.7 mm
|
0.787 in
20.0 mm
|
||
| R 20,397 - R 35,9777 | 100 In stock - Delivery conditions may apply, visit our FAQs |
2.748 in
69.8 mm
|
2.913 in
74.0 mm
|
1.004 in
25.5 mm
|
||
| R 1,7118 - R 2,6983 | 970 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
0.587 in
14.9 mm
|
0.531 in
13.5 mm
|
||
| R 4,0039 - R 7,2971 | Request the lead time here |
1.161 in
29.5 mm
|
1.24 in
31.5 mm
|
0.728 in
18.5 mm
|
||
| R 1,7118 - R 2,6983 | 700 In stock - Delivery conditions may apply, visit our FAQs |
0.528 in
13.4 mm
|
0.591 in
15.0 mm
|
0.531 in
13.5 mm
|
||
| R 8,0659 - R 17,7422 | Request the lead time here |
2.031 in
51.6 mm
|
2.118 in
53.8 mm
|
0.63 in
16.0 mm
|
||
| R 15,8127 - R 30,9727 | Request the lead time here |
3.425 in
87.0 mm
|
3.543 in
90.0 mm
|
1.378 in
35.0 mm
|
||
| R 3,4817 - R 6,3541 | Request the lead time here |
1.035 in
26.3 mm
|
1.122 in
28.5 mm
|
0.728 in
18.5 mm
|
||
| R 7,8048 - R 17,1909 | Request the lead time here |
1.874 in
47.6 mm
|
1.988 in
50.5 mm
|
1.161 in
29.5 mm
|
||
| R 2,7563 - R 5,0339 | Request the lead time here |
0.811 in
20.6 mm
|
0.902 in
22.9 mm
|
0.591 in
15.0 mm
|
||
| R 1,5957 - R 2,5387 | Request the lead time here |
0.461 in
11.7 mm
|
0.539 in
13.7 mm
|
0.492 in
12.5 mm
|
||
| R 3,4817 - R 6,3541 | Request the lead time here |
1.012 in
25.7 mm
|
1.091 in
27.7 mm
|
0.689 in
17.5 mm
|
||
| R 1,5957 - R 2,2486 | Request the lead time here |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| R 1,7118 - R 2,6983 | 250 In stock - Delivery conditions may apply, visit our FAQs |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| R 4,0039 - R 9,7923 | Request the lead time here |
1.291 in
32.8 mm
|
1.409 in
35.8 mm
|
0.886 in
22.5 mm
|
||
| R 1,41 - R 1,9729 | Request the lead time here |
0.307 in
7.8 mm
|
0.37 in
9.4 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue