Menu Search

Standoff Cable Clips

In production

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
R 2,5394 - R 2,6453 Request the lead time here
19.1 mm
0.8 mm
Natural
11.1 mm
4.8 mm
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
0.6 mm
Natural
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
8.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
R 1,4255 - R 2,4193 Request the lead time here
0.6 mm
Natural
R 2,7064 - R 4,0322 Request the lead time here
10.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
R 3,6963 - R 4,233 Request the lead time here
6.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
R 2,7064 - R 4,0322 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
8.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
R 3,7888 - R 4,3387 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
6.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
R 3,7888 - R 4,3387 Request the lead time here
0.6 mm
Natural
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
0.6 mm
Natural
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
R 2,5394 - R 2,6453 Request the lead time here
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
R 2,2855 - R 2,3808 Request the lead time here
0.8 mm
Natural
  • of 5
Collar Clamp Clip On 19.1 mm 11.1 mm PA Natural

10112670

Price Range
R 2,6453 - R 2,5394

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    19.1 mm
Collar Clamp Clip On 12.0 mm Nylon 6/6 Natural

10024447

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024331

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024355

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm 22.0 mm PA Black

10024515

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp 10.0 mm Nylon 6/6 Natural

10024539

Price Range
R 2,4193 - R 1,4255

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 10.0 mm 11.0 mm PA Black

10024423

Price Range
R 4,0322 - R 2,7064

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    10.0 mm
Collar Clamp Clip On 6.0 mm 11.0 mm PA Black

10024362

Price Range
R 4,233 - R 3,6963

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp Clip On 10.0 mm Nylon 6/6 Natural

10024416

Price Range
R 4,0322 - R 2,7064

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 8.0 mm Nylon 6/6 Natural

10024508

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 12.0 mm Nylon 6/6 Natural

10024430

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm 11.0 mm PA Black

10024393

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024546

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 6.0 mm 22.0 mm PA Black

10024492

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp 6.0 mm Nylon 6/6 Natural

10024485

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024409

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024386

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10024379

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

10026182

Price Range
R 2,6453 - R 2,5394

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026113

Price Range
R 2,3808 - R 2,2855

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking