10113387
TLJ-200-19
| Quantity | Unit price |
|---|---|
| 500 - 4999 | R 6,6762 |
| 5000 - 9999 | R 6,1493 |
| 10000 + | R 5,7979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 4.8 mm |
|---|---|
| Compatible Hole Size | 0.189 in |
| Minimum Compatible Cable Diameter | 3.8 mm |
| Minimum Compatible Cable Diameter | 0.15 in |
| Maximum Compatible Cable Diameter | 6.4 mm |
| Maximum Compatible Cable Diameter | 0.252 in |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Base Width | 0.472 in |
| Base Width | 12.0 mm |
| Colour | Natural |
| Mounting Method | Clip On |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| UL/CSA Description | UL E71558 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue