Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,1622 - R 1,4468 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
R 1,3365 - R 1,6638 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
10.2 mm
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
15.2 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
10.2 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1622 - R 1,4468 Request the lead time here
Natural
20.3 mm
Clip On
R 1,3365 - R 1,6638 Request the lead time here
Natural
10.2 mm
Clip On
  • of 37
Twist Ties Clip On 7.6 mm PA Natural

10032442

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties PA Natural

10645154

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
Twist Ties Clip On 12.7 mm PA Natural

10032572

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties PA Natural

10645130

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
Twist Ties Clip On 12.7 mm PA Natural

10032565

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 12.7 mm PA Natural

10035214

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10032718

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 15.2 mm PA Natural

10032640

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties Clip On 20.3 mm PA Natural

10035368

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10035313

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10035290

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10035146

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10035245

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    8.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10035405

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10112892

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    16.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10112977

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    26.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10032749

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties Clip On 20.3 mm PA Natural

10035375

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10035382

Price Range
R 1,4468 - R 1,1622

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10035153

Price Range
R 1,6638 - R 1,3365

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm