Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 5,0416 - R 5,8054 Request the lead time here
Natural
Snap-Lock
R 2,1836 - R 2,5142 Request the lead time here
4.8 mm
Natural
15.6 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
4.8 mm
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Panel
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
Panel
R 1,1854 - R 1,4757 Request the lead time here
Natural
7.6 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
10.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
10.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
7.6 mm
Panel
R 1,1854 - R 1,4757 Request the lead time here
Natural
10.2 mm
Clip On
  • of 37
Twist Ties 3.8 mm 6.4 mm Nylon 6/6 Natural

10036174

Price Range
R 5,8054 - R 5,0416

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    28.5 mm
  • Spacer Length
    4.4 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties Clip On 15.6 mm PA Natural

10246252

Price Range
R 2,5142 - R 2,1836

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Maximum Compatible Cable Diameter
    15.6 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Spacer Length
    1.1 mm
  • Colour
    Natural
Twist Ties Clip On 15.2 mm PA Natural

10029732

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 12.7 mm PA Natural

10035221

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10032626

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties PA Natural

10638651

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Base Width
    15.8 mm
  • Overall Height
    37.3 mm
  • Spacer Length
    4.8 mm
Twist Ties Clip On 15.2 mm PA Natural

10035344

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    8.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10032725

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties PA Natural

10637470

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    49.5 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Panel
  • Full Material
    Polyamide 66
Twist Ties Clip On 7.6 mm PA Natural

10112922

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    20.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10113004

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    14.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10113080

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    24.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10113165

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    20.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10113240

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    16.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10113325

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    26.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10032572

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 7.6 mm PA Natural

10034989

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10628577

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties PA Natural

10628560

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Base Width
    15.8 mm
  • Overall Height
    31.8 mm
  • Spacer Length
    12.7 mm
Twist Ties Clip On 10.2 mm PA Natural

10035108

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm