Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,3632 - R 1,6971 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
Snap-Lock
R 1,1854 - R 1,4757 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,6358 - R 2,0365 Request the lead time here
Natural
Snap-Lock
R 1,1854 - R 1,4757 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
5.5 mm
Natural
12.7 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
4.8 mm
Natural
10.2 mm
Clip On
R 2,3917 - R 2,6575 Request the lead time here
4.8 mm
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
R 1,4225 - R 1,771 Request the lead time here
4.8 mm
Natural
20.3 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
5.5 mm
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
5.5 mm
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
R 1,8026 - R 2,2486 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
  • of 37
Twist Ties 19.1 mm 17.8 mm 20.3 mm PA Natural

10030578

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 27.7 mm 4.8 mm Nylon 6/6 Natural

10030431

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    40.5 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties Clip On 20.3 mm PA Natural

10034897

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 23.1 mm 4.8 mm Nylon 6/6 Natural

10031261

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    36.3 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties Clip On 20.3 mm PA Natural

10033654

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 25.4 mm 5.1 mm 7.6 mm PA Natural

10030721

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 15.2 mm PA Natural

10033524

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 12.7 mm PA Natural

10033494

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 7.6 mm PA Natural

10029565

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 10.2 mm PA Natural

10029633

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 31.8 mm 10.2 mm 12.7 mm PA Natural

10031360

Price Range
R 2,6575 - R 2,3917

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 20.3 mm PA Natural

10033630

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 31.8 mm 17.8 mm 20.3 mm PA Natural

10032350

Price Range
R 1,771 - R 1,4225

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 12.7 mm PA Natural

10033432

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 12.7 mm PA Natural

10033456

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 7.6 mm PA Natural

10030660

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10644829

Price Range
R 2,2486 - R 1,8026

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 19.1 mm 12.7 mm 15.2 mm PA Natural

10030486

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 4.8 mm 12.7 mm 15.2 mm PA Natural

10030530

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 15.2 mm PA Natural

10033609

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm