Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 43,5939 - R 83,0534 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
2.756 in
70.0 mm
|
||
| R 24,0528 - R 60,9445 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.559 in
65.0 mm
|
||
| R 15,9578 - R 25,1408 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 5,121 - R 9,3571 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
||
| R 15,5951 - R 30,581 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 7,0504 - R 11,4606 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 18,8447 - R 36,9351 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 17,9018 - R 27,2734 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 6,6732 - R 12,2005 | 500 In stock - Delivery conditions may apply, visit our FAQs |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| R 18,8302 - R 28,7096 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| R 19,9618 - R 28,3324 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 8,3851 - R 13,6222 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 16,4656 - R 23,3855 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 7,9499 - R 12,9403 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 25,0538 - R 40,6054 | 5 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 10,4741 - R 17,0458 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.335 in
8.5 mm
|
0.669 in
17.0 mm
|
||
| R 12,5922 - R 20,455 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 16,1464 - R 25,431 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| R 4,998 - R 6,3251 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| R 6,079 - R 7,6533 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue