Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Finish | Thread Type | Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 22,6127 - R 22,6127 | Request the lead time here |
M4
|
PPS
|
|
|
|
0.984 in
25.0 mm
|
||
| R 12,8999 - R 20,31 | Request the lead time here |
M4;Self Tapping
|
Steel
|
|
Metric
|
Male-Female Self-Tapping Spacer
|
0.787 in
20.0 mm
|
||
| R 14,1769 - R 41,4105 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.378 in
35.0 mm
|
||
| R 20,9671 - R 26,4786 | Request the lead time here |
M4
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
||
| R 12,5034 - R 15,7817 | Request the lead time here |
M5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
| R 23,7166 - R 29,9357 | Request the lead time here |
M6
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.709 in
18.0 mm
|
||
| R 10,6448 - R 31,0868 | Request the lead time here |
M4
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
| R 17,5109 - R 51,1167 | Request the lead time here |
M4
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
||
| R 36,1739 - R 40,5551 | Request the lead time here |
M4
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.756 in
70.0 mm
|
||
| R 22,9332 - R 28,9281 | Request the lead time here |
M4
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.772 in
45.0 mm
|
||
| R 13,3943 - R 16,9289 | Request the lead time here |
M5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.472 in
12.0 mm
|
||
| R 32,1034 - R 35,9973 | Request the lead time here |
M6
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.984 in
25.0 mm
|
||
| R 67,7705 - R 75,9944 | Request the lead time here |
M6
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.756 in
70.0 mm
|
||
| R 13,7937 - R 17,4095 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.378 in
35.0 mm
|
||
| R 20,752 - R 60,7844 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.362 in
60.0 mm
|
||
| R 11,8432 - R 14,8314 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.984 in
25.0 mm
|
||
| R 11,3206 - R 14,309 | Request the lead time here |
M4
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.472 in
12.0 mm
|
||
| R 5,6987 - R 7,1932 | Request the lead time here |
M2
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.709 in
18.0 mm
|
||
| R 10,5526 - R 13,3013 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
||
| R 83,1003 - R 93,1869 | Request the lead time here |
M6
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
3.543 in
90.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue