Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
R 8,7586 - R 11,0612 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
12.0 mm
10197851 R 6,9094 - R 8,7128 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
15.0 mm
R 9,2822 - R 11,6028 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
8.0 mm
R 10,4843 - R 13,1173 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
18.0 mm
R 5,844 - R 7,3687 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
6.0 mm
R 8,4682 - R 10,6909 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
30.0 mm
R 6,7214 - R 8,4598 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
15.0 mm
R 6,1971 - R 8,0012 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
11.0 mm
R 5,6717 - R 7,1315 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
8.0 mm
R 20,0076 - R 25,2055 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
12.0 mm
R 10,963 - R 13,6918 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
R 6,1887 - R 18,0095 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
10.0 mm
R 21,9034 - R 27,6249 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
30.0 mm
R 7,5048 - R 9,456 Request the lead time here
M2
4.0 mm
Nickel Plated
5.0 mm
20.0 mm
R 8,7425 - R 11,0373 Request the lead time here
M5
8.0 mm
Zinc Plated
8.0 mm
10.0 mm
R 8,6651 - R 25,3795 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
R 40,9554 - R 45,9361 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
60.0 mm
R 13,7092 - R 17,2675 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
50.0 mm
R 12,4088 - R 15,6546 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
35.0 mm
R 7,4888 - R 9,6299 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
6.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10630662

Price Range
R 11,0612 - R 8,7586

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10197851

Price Range
R 8,7128 - R 6,9094

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10198261

Price Range
R 11,6028 - R 9,2822

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10198322

Price Range
R 13,1173 - R 10,4843

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 6.0 mm

10197813

Price Range
R 7,3687 - R 5,844

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10630624

Price Range
R 10,6909 - R 8,4682

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10197943

Price Range
R 8,4598 - R 6,7214

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 11.0 mm

10197929

Price Range
R 8,0012 - R 6,1971

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10197905

Price Range
R 7,1315 - R 5,6717

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10198759

Price Range
R 25,2055 - R 20,0076

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10198346

Price Range
R 13,6918 - R 10,963

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 10.0 mm

10198049

Price Range
R 18,0095 - R 6,1887

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10198674

Price Range
R 27,6249 - R 21,9034

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10197868

Price Range
R 9,456 - R 7,5048

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10199619

Price Range
R 11,0373 - R 8,7425

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198278

Price Range
R 25,3795 - R 8,6651

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10198735

Price Range
R 45,9361 - R 40,9554

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

10199558

Price Range
R 17,2675 - R 13,7092

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 35.0 mm

10198162

Price Range
R 15,6546 - R 12,4088

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198230

Price Range
R 9,6299 - R 7,4888

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated