Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 7,8048 - R 21,5119 | 3588 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| R 6,7748 - R 20,9488 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 10,8078 - R 29,7901 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 4,7873 - R 8,7187 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 8,5302 - R 23,4829 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 6,9489 - R 12,6937 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| R 13,5496 - R 36,2487 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 8,7042 - R 23,9897 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| R 17,2925 - R 57,4402 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| R 4,7728 - R 8,7042 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 6,1075 - R 11,1414 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 7,6597 - R 20,3933 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 5,1645 - R 9,4296 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 8,7768 - R 24,1587 | 70 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 8,6462 - R 23,127 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| R 6,267 - R 11,4171 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 17,3215 - R 33,9467 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 6,9199 - R 19,0341 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| R 6,8183 - R 18,8088 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| R 5,1355 - R 9,3861 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue