Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
R 9,7778 - R 26,134 80 In stock - Delivery conditions may apply, visit our FAQs
M4
7.0 mm
Nickel Plated
7.5 mm
15.0 mm
R 8,3706 - R 23,0324 Request the lead time here
M3
5.0 mm
Zinc Plated
10.0 mm
35.0 mm
R 10,5467 - R 29,058 Request the lead time here
M3
5.0 mm
Nickel Plated
10.0 mm
35.0 mm
R 6,209 - R 10,0969 Request the lead time here
M3
5.0 mm
Zinc Plated
8.0 mm
16.0 mm
R 21,6301 - R 64,1979 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
60.0 mm
R 9,4441 - R 25,2046 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
20.0 mm
R 8,1385 - R 22,4129 Request the lead time here
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
15.0 mm
R 6,8618 - R 11,1414 Request the lead time here
M3
6.0 mm
Nickel Plated
5.0 mm
8.0 mm
R 12,4906 - R 20,2809 Request the lead time here
M5
8.0 mm
Zinc Plated
7.5 mm
15.0 mm
R 7,6307 - R 12,4181 Request the lead time here
M3
5.0 mm
Zinc Plated
9.0 mm
20.0 mm
R 8,0804 - R 22,244 Request the lead time here
M3
6.0 mm
Zinc
8.0 mm
R 9,2845 - R 15,0729 Request the lead time here
M4;Self Tapping
7.0 mm
Nickel Plated
10.0 mm
30.0 mm
R 10,7498 - R 23,7046 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
30.0 mm
R 9,8793 - R 26,4074 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
R 6,2815 - R 11,4606 88 In stock - Delivery conditions may apply, visit our FAQs
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
5.0 mm
R 16,8137 - R 32,9457 100 In stock - Delivery conditions may apply, visit our FAQs
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
30.0 mm
Request the lead time here
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
R 5,8028 - R 17,9641 Request the lead time here
M3
5.0 mm
Zinc Plated
6.5 mm
13.0 mm
R 11,4896 - R 25,3584 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
35.0 mm
R 7,9499 - R 21,9061 60 In stock - Delivery conditions may apply, visit our FAQs
M3
5.0 mm
Zinc Plated
10.0 mm
30.0 mm
  • of 36
Female To Female Standoff M4 15.0 mm

20069537

Price Range
R 26,134 - R 9,7778

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 5.0 mm M3 35.0 mm Steel

20054243

Price Range
R 23,0324 - R 8,3706

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff M3 35.0 mm

20069407

Price Range
R 29,058 - R 10,5467

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 5.0 mm M3 16.0 mm Steel

20054199

Price Range
R 10,0969 - R 6,209

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 60.0 mm Steel

20054373

Price Range
R 64,1979 - R 21,6301

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 20.0 mm Steel

20054311

Price Range
R 25,2046 - R 9,4441

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff M3 15.0 mm Steel

20071264

Price Range
R 22,4129 - R 8,1385

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff M3 8.0 mm Steel

20071288

Price Range
R 11,1414 - R 6,8618

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 8.0 mm M5 15.0 mm Steel

20054397

Price Range
R 20,2809 - R 12,4906

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 20.0 mm Steel

20054212

Price Range
R 12,4181 - R 7,6307

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Male Standoff M3 8.0 mm

20071332

Price Range
R 22,244 - R 8,0804

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Male To Female Standoff Hexagonal 7.0 mm 30.0 mm Mild Steel

20054908

Price Range
R 15,0729 - R 9,2845

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Nickel Plated
Female To Female Standoff 7.0 mm M4 30.0 mm Steel

20054335

Price Range
R 23,7046 - R 10,7498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 25.0 mm Steel

20054328

Price Range
R 26,4074 - R 9,8793

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff M3 5.0 mm Steel

20071271

Price Range
R 11,4606 - R 6,2815

Stock Levels
88 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm 30.0 mm Steel

20054946

Price Range
R 32,9457 - R 16,8137

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hardened Steel

20054939


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 13.0 mm Steel

20054168

Price Range
R 17,9641 - R 5,8028

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 35.0 mm Steel

20054342

Price Range
R 25,3584 - R 11,4896

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 30.0 mm Steel

20054236

Price Range
R 21,9061 - R 7,9499

Stock Levels
60 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated