Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 6,8038 - R 21,0614 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 4,9179 - R 8,9799 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| R 19,6571 - R 63,4216 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| R 5,7303 - R 10,4741 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| R 13,1579 - R 20,7162 | Request the lead time here |
M4;Self Tapping
|
0.276 in
7.0 mm
|
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| R 23,065 - R 23,065 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
|
|
0.984 in
25.0 mm
|
||
| 10200629 | R 69,007 - R 69,007 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
|
| R 5,844 - R 7,3687 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| R 6,5491 - R 8,2542 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| R 9,1685 - R 14,8988 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 22,2638 - R 28,0835 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| R 21,1044 - R 26,6287 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| R 9,5587 - R 22,3725 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| R 11,5157 - R 33,539 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| R 6,1971 - R 8,0012 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| R 45,1771 - R 45,1771 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| R 38,1352 - R 42,7735 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| R 10,56 - R 13,3459 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| R 7,2606 - R 9,1637 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| R 5,4993 - R 6,926 | 90 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue