Menu Search

Stud Mount Levelling Feet - Metal Rigid Base

In stock

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
R 2 220,7329 - R 2 220,7329 Request the lead time here
M16
Rigid
Black
100.0 mm
123.0 mm
R 1 687,7642 - R 1 776,5923 Request the lead time here
M16
Rigid
Black
150.0 mm
123.0 mm
R 525,9583 - R 584,4081 Request the lead time here
M16
Rigid
Black
100.0 mm
124.0 mm
R 925,6848 - R 1 901,4264 Request the lead time here
M16
Rigid
Black
100.0 mm
124.0 mm
R 413,4909 - R 858,486 3 In stock - Delivery conditions may apply, visit our FAQs
M8
Rigid
Natural
60.0 mm
40.0 mm
R 525,8075 - R 525,8075 Request the lead time here
M12
Rigid
Natural
50.0 mm
50.0 mm
R 536,4813 - R 596,077 Request the lead time here
M20
Rigid
Black
100.0 mm
124.0 mm
R 1 687,7642 - R 1 776,5923 Request the lead time here
M20
Rigid
Black
100.0 mm
123.0 mm
R 1 873,6121 - R 2 081,8181 Request the lead time here
M24
Rigid
Natural
200.0 mm
120.0 mm
R 24,397 - R 24,397 Request the lead time here
M10
Rigid
Black
40.0 mm
46.0 mm
R 967,762 - R 1 075,2995 Request the lead time here
M20
Rigid
Black
100.0 mm
124.0 mm
10255223 R 26,253 - R 26,253 Request the lead time here
M10
Rigid
Black
60.0 mm
46.0 mm
R 547,0195 - R 607,7609 Request the lead time here
M20
Rigid
Black
150.0 mm
124.0 mm
R 547,0195 - R 607,7609 Request the lead time here
M16
Rigid
Black
150.0 mm
124.0 mm
R 1 009,8393 - R 1 122,0504 Request the lead time here
M16
Rigid
Black
150.0 mm
124.0 mm
R 1 619,2435 - R 1 619,2435 Request the lead time here
M20
Rigid
Natural
200.0 mm
120.0 mm
R 2 220,7329 - R 2 337,5874 Request the lead time here
M16
Rigid
Black
150.0 mm
123.0 mm
R 1 776,5923 - R 1 870,0789 Request the lead time here
M20
Rigid
Black
150.0 mm
123.0 mm
R 1 128,1712 - R 1 128,1712 6 In stock - Delivery conditions may apply, visit our FAQs
M16
Rigid
Natural
150.0 mm
80.0 mm
R 431,8686 - R 1 002,8677 Request the lead time here
M10
Rigid
Natural
60.0 mm
40.0 mm
  • of 5
Adjustable Feet 123.0 mm M16 100.0 mm Black

10274743

Price Range
R 2 220,7329 - R 2 220,7329

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    123.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M16 150.0 mm Black

10274750

Price Range
R 1 776,5923 - R 1 687,7642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M16 100.0 mm Black

10274651

Price Range
R 584,4081 - R 525,9583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M16 100.0 mm Black

10274668

Price Range
R 1 901,4264 - R 925,6848

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 40.0 mm M8 60.0 mm Natural

10300336

Price Range
R 858,486 - R 413,4909

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 50.0 mm M12 50.0 mm Natural

10300367

Price Range
R 525,8075 - R 525,8075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    50.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M20 100.0 mm Black

10274699

Price Range
R 596,077 - R 536,4813

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M20 100.0 mm Black

10274774

Price Range
R 1 776,5923 - R 1 687,7642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    123.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Low Profile Feet 120.0 mm M24 200.0 mm Natural

10300329

Price Range
R 2 081,8181 - R 1 873,6121

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 46.0 mm M10 40.0 mm Black

10255216

Price Range
R 24,397 - R 24,397

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M20 100.0 mm Black

10274705

Price Range
R 1 075,2995 - R 967,762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 46.0 mm M10 60.0 mm Black

10255223

Price Range
R 26,253 - R 26,253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M20 150.0 mm Black

10274712

Price Range
R 607,7609 - R 547,0195

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M16 150.0 mm Black

10274675

Price Range
R 607,7609 - R 547,0195

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M16 150.0 mm Black

10274682

Price Range
R 1 122,0504 - R 1 009,8393

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 120.0 mm M20 200.0 mm Natural

10300404

Price Range
R 1 619,2435 - R 1 619,2435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M16 150.0 mm Black

10274767

Price Range
R 2 337,5874 - R 2 220,7329

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M20 150.0 mm Black

10274798

Price Range
R 1 870,0789 - R 1 776,5923

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 80.0 mm M16 150.0 mm Natural

10300398

Price Range
R 1 128,1712 - R 1 128,1712

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 40.0 mm M10 60.0 mm Natural

10300343

Price Range
R 1 002,8677 - R 431,8686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid