Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 1 088,5664 - R 1 149,0667 | Request the lead time here |
M16
|
Asymmetrical
|
Black
|
7.874 in
200.0 mm
|
5.945 in
151.0 mm
|
||
| R 1 565,422 - R 1 616,4696 | Request the lead time here |
M24
|
Asymmetrical
|
Black
|
5.906 in
150.0 mm
|
5.945 in
151.0 mm
|
||
| R 2 220,7329 - R 2 220,7329 | Request the lead time here |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.843 in
123.0 mm
|
||
| R 2 220,7329 - R 2 337,5874 | Request the lead time here |
M16
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.843 in
123.0 mm
|
||
| R 24,397 - R 24,397 | Request the lead time here |
M10
|
Rigid
|
Black
|
1.575 in
40.0 mm
|
1.811 in
46.0 mm
|
||
| R 967,762 - R 1 075,2995 | Request the lead time here |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
| 10274781 | R 2 309,5308 - R 2 431,0891 | Request the lead time here |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.843 in
123.0 mm
|
|
| R 536,4813 - R 596,077 | Request the lead time here |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
| R 547,0195 - R 607,7609 | Request the lead time here |
M20
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.882 in
124.0 mm
|
||
| R 525,8075 - R 525,8075 | Request the lead time here |
M12
|
Rigid
|
Natural
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| R 2 309,5308 - R 2 431,0891 | Request the lead time here |
M20
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.843 in
123.0 mm
|
||
| R 481,3934 - R 1 086,4865 | Request the lead time here |
M10
|
Rigid
|
Natural
|
3.15 in
80.0 mm
|
1.969 in
50.0 mm
|
||
| R 925,6848 - R 1 901,4264 | Request the lead time here |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
| R 8,2466 - R 17,4463 | Request the lead time here |
M6
|
Hexagonal
|
Black
|
2.165 in
55.0 mm
|
0.787 in
20.0 mm
|
||
| R 46,1779 - R 57,7262 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| R 55,8869 - R 55,8869 | Request the lead time here |
M6
|
Hexagonal
|
Black
|
0.709 in
18.0 mm
|
1.417 in
36.0 mm
|
||
| R 46,0573 - R 57,5754 | Request the lead time here |
M6
|
Hexagonal
|
Black
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| R 59,671 - R 59,671 | Request the lead time here |
M8
|
Hexagonal
|
Black
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| R 6,9802 - R 14,1889 | 876 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
| R 11,8045 - R 25,01 | 340 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
Hexagonal
|
Black
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue