Menu Search

Stud Mount Levelling Feet - Metal Rigid Base

In stock

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
R 55,8869 - R 55,8869 Request the lead time here
M6
Hexagonal
Black
18.0 mm
36.0 mm
R 46,0573 - R 57,5754 Request the lead time here
M6
Hexagonal
Black
38.0 mm
36.0 mm
R 18,5435 - R 37,4874 Request the lead time here
M10
Hexagonal
Black
75.0 mm
27.0 mm
R 11,8648 - R 28,2674 Request the lead time here
M10
Hexagonal
Black
25.0 mm
25.0 mm
R 16,1464 - R 34,1748 Request the lead time here
M10
Hexagonal
Black
55.0 mm
27.0 mm
R 12,4829 - R 31,58 Request the lead time here
M8
Hexagonal
Black
35.0 mm
30.0 mm
R 12,9804 - R 27,4945 Request the lead time here
M10
Hexagonal
Black
45.0 mm
17.0 mm
R 12,2266 - R 30,9175 Request the lead time here
M10
Hexagonal
Black
15.0 mm
30.0 mm
R 10,0858 - R 21,3662 Request the lead time here
M10
Hexagonal
Black
25.0 mm
17.0 mm
R 13,3272 - R 33,7332 Request the lead time here
M8
Hexagonal
Black
45.0 mm
30.0 mm
R 8,2466 - R 17,4463 Request the lead time here
M6
Hexagonal
Black
55.0 mm
20.0 mm
R 12,89 - R 27,2184 Request the lead time here
M10
Hexagonal
Black
25.0 mm
27.0 mm
R 29,2475 - R 56,8661 Request the lead time here
M10
Hexagonal
Black
105.0 mm
27.0 mm
R 13,4629 - R 27,2184 Request the lead time here
M10
Hexagonal
Black
35.0 mm
27.0 mm
R 12,1814 - R 24,6235 Request the lead time here
M8
Hexagonal
Black
35.0 mm
25.0 mm
R 7,538 - R 15,9004 Request the lead time here
M6
Hexagonal
Black
25.0 mm
20.0 mm
R 46,1779 - R 57,7262 Request the lead time here
M8
Hexagonal
Black
18.0 mm
36.0 mm
  • of 5
Adjustable Feet Octagonal 36.0 mm M6 18.0 mm Rubber

10291597

Price Range
R 55,8869 - R 55,8869

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    36.0 mm
  • Stud Length
    18.0 mm
  • Thread Length
    18.0 mm
  • Base Material
    Rubber
Adjustable Feet Octagonal 36.0 mm M6 38.0 mm Rubber

10291603

Price Range
R 57,5754 - R 46,0573

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    36.0 mm
  • Stud Length
    38.0 mm
  • Thread Length
    38.0 mm
  • Base Material
    Rubber
Hexagonal Adjustable Feet 27.0 mm M10 75.0 mm Black

10290811

Price Range
R 37,4874 - R 18,5435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 25.0 mm M10 25.0 mm Black

10290729

Price Range
R 28,2674 - R 11,8648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 27.0 mm M10 55.0 mm Black

10290798

Price Range
R 34,1748 - R 16,1464

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    27.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 30.0 mm M8 35.0 mm Black

10290873

Price Range
R 31,58 - R 12,4829

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 17.0 mm M10 45.0 mm Black

10290538

Price Range
R 27,4945 - R 12,9804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    17.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 30.0 mm M10 15.0 mm Black

10290897

Price Range
R 30,9175 - R 12,2266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Thread Length
    15.0 mm
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 17.0 mm M10 25.0 mm Black

10290514

Price Range
R 21,3662 - R 10,0858

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    17.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 30.0 mm M8 45.0 mm Black

10290880

Price Range
R 33,7332 - R 13,3272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 20.0 mm M6 55.0 mm Black

10290620

Price Range
R 17,4463 - R 8,2466

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 27.0 mm M10 25.0 mm Black

10290767

Price Range
R 27,2184 - R 12,89

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    27.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 27.0 mm M10 105.0 mm Black

10290828

Price Range
R 56,8661 - R 29,2475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    27.0 mm
  • Thread Length
    105.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 27.0 mm M10 35.0 mm Black

10290774

Price Range
R 27,2184 - R 13,4629

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    27.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 25.0 mm M8 35.0 mm Black

10290699

Price Range
R 24,6235 - R 12,1814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 20.0 mm M6 25.0 mm Black

10290606

Price Range
R 15,9004 - R 7,538

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Adjustable Feet Octagonal 36.0 mm M8 38.0 mm Rubber

10291610

Price Range
R 57,7262 - R 46,1779

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    36.0 mm
  • Stud Length
    38.0 mm
  • Thread Length
    18.0 mm
  • Base Material
    Rubber