Menu Search

Switches - Push Button/Flush/Plastic

In production

Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Circuit Arrangement Type Colour View
Request the lead time here
AC/ DC
Green
Request the lead time here
AC/ DC
Yellow
Request the lead time here
AC/ DC
Blue
Request the lead time here
2NO
Black
Request the lead time here
1NO
Black
Request the lead time here
AC/ DC
Red
R 328,1113 - R 779,3861 Request the lead time here
1NC
Red
Request the lead time here
AC/ DC
Blue
Request the lead time here
AC/ DC
White
Request the lead time here
AC/ DC
Yellow
R 226,4348 - R 258,713 Request the lead time here
1NO
Yellow
Request the lead time here
1NO
Yellow
Request the lead time here
1NO & 1NC
Red;Green
Request the lead time here
1NO
Black
Request the lead time here
1NO
White
R 226,4348 - R 258,713 Request the lead time here
1NO
Green
Request the lead time here
1NO & 1NC
Red;Green
R 328,1113 - R 779,3861 Request the lead time here
1NC
Red
Request the lead time here
1NO + 1NC
Black
R 283,8392 - R 324,2728 Request the lead time here
1NC
Red
  • of 5
Pilot Light AC/ DC 5 - 15 mA Green Pilot Light

10212677


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Green
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    42.0 mm
Pilot Light AC/ DC 5 - 15 mA Yellow Pilot Light

10212660


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Yellow
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    42.0 mm
Pilot Light AC/ DC 5 - 15 mA Blue Pilot Light

10212653


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Blue
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    42.0 mm
Hand Switch 2NO 4 A Black Key Operated

10211724


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    2NO
  • Width
    30.0 mm
  • Height
    48.0 mm
Hand Switch 1NO 4 A Black Key Operated

10211809


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Height
    48.0 mm
Pilot Light AC/ DC 5 - 15 mA Red Pilot Light

10212646


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Red
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    42.0 mm
Emergency Stop 1NC 4 A Red PA

10211649

Price Range
R 779,3861 - R 328,1113

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Red
  • Circuit Arrangement Type
    1NC
  • Width
    30.0 mm
  • Height
    48.0 mm
Pilot Light AC/ DC 5 - 15 mA Blue Pilot Light

10212455


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Blue
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    48.0 mm
Pilot Light AC/ DC 5 - 15 mA White Pilot Light

10212530


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    White
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    48.0 mm
Pilot Light AC/ DC 5 - 15 mA Yellow Pilot Light

10212615


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Yellow
  • Circuit Arrangement Type
    AC/ DC
  • Width
    30.0 mm
  • Height
    42.0 mm
Hand Switch 1NO 4 A Yellow

10211397

Price Range
R 258,713 - R 226,4348

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Yellow
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Height
    48.0 mm
Hand Switch 1NO 4 A Yellow

10212042


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Yellow
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Height
    42.0 mm
Hand Switch 1NO & 1NC 4 A Red;Green Double Headed

10211526


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Red;Green
  • Circuit Arrangement Type
    1NO & 1NC
  • Width
    30.0 mm
  • Height
    51.0 mm
Hand Switch 1NO 4 A Black Key Operated

10211762


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Height
    48.0 mm
Hand Switch 1NO 4 A White

10211427


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    White
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Height
    48.0 mm
Hand Switch 1NO 4 A Green

10211366

Price Range
R 258,713 - R 226,4348

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Green
  • Circuit Arrangement Type
    1NO
  • Width
    30.0 mm
  • Height
    48.0 mm
Hand Switch 1NO & 1NC 4 A Red;Green Double Headed

10212073


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Red;Green
  • Circuit Arrangement Type
    1NO & 1NC
  • Width
    30.0 mm
  • Height
    51.0 mm
Emergency Stop 1NC 4 A Red PA

10211632

Price Range
R 779,3861 - R 328,1113

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Red
  • Circuit Arrangement Type
    1NC
  • Width
    30.0 mm
  • Height
    48.0 mm
Hand Switch 1NO + 1NC 4 A Black Key Operated

10212240


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Black
  • Circuit Arrangement Type
    1NO + 1NC
  • Width
    30.0 mm
  • Height
    42.0 mm
Emergency Stop 1NC 4 A Red PA

10212165

Price Range
R 324,2728 - R 283,8392

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.0 mm
  • Colour
    Red
  • Circuit Arrangement Type
    1NC
  • Width
    30.0 mm
  • Height
    42.0 mm