Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | W | Type | View | |
---|---|---|---|---|---|---|---|
R 208,1633 - R 208,1633 | Request the lead time here |
2.874 in
73.0 mm
|
2.677 in
68.0 mm
|
0.945 in
24.0 mm
|
1
|
||
R 107,8791 - R 107,8791 | Request the lead time here |
1.22 in
31.0 mm
|
1.142 in
29.0 mm
|
0.787 in
20.0 mm
|
1
|
||
R 31,6597 - R 36,1833 | Request the lead time here |
1.378 in
35.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
1
|
||
R 194,1966 - R 194,1966 | Request the lead time here |
2.638 in
67.0 mm
|
2.52 in
64.0 mm
|
0.866 in
22.0 mm
|
1
|
||
R 85,0374 - R 85,0374 | Request the lead time here |
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
1
|
||
Request the lead time here |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
2
|
|||
R 87,5833 - R 87,5833 | Request the lead time here |
1.102 in
28.0 mm
|
1.024 in
26.0 mm
|
0.709 in
18.0 mm
|
1
|
||
R 232,1001 - R 232,1001 | Request the lead time here |
4.409 in
112.0 mm
|
4.094 in
104.0 mm
|
0.945 in
24.0 mm
|
1
|
||
R 136,2048 - R 136,2048 | Request the lead time here |
2.323 in
59.0 mm
|
2.205 in
56.0 mm
|
0.866 in
22.0 mm
|
1
|
||
R 137,0783 - R 137,0783 | Request the lead time here |
2.008 in
51.0 mm
|
1.89 in
48.0 mm
|
0.866 in
22.0 mm
|
1
|
||
R 135,8124 - R 135,8124 | Request the lead time here |
1.85 in
47.0 mm
|
1.732 in
44.0 mm
|
0.866 in
22.0 mm
|
1
|
||
10456385 | R 56,0304 - R 58,9721 | Request the lead time here |
2.638 in
67.0 mm
|
2.52 in
64.0 mm
|
0.866 in
22.0 mm
|
1
|
|
R 109,1591 - R 109,1591 | Request the lead time here |
1.378 in
35.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
1
|
||
R 54,9069 - R 59,4374 | Request the lead time here |
2.323 in
59.0 mm
|
2.205 in
56.0 mm
|
0.866 in
22.0 mm
|
1
|
||
Request the lead time here |
1.102 in
28.0 mm
|
1.024 in
26.0 mm
|
0.709 in
18.0 mm
|
1
|
|||
R 31,0415 - R 33,5944 | Request the lead time here |
1.22 in
31.0 mm
|
1.142 in
29.0 mm
|
0.787 in
20.0 mm
|
1
|
||
R 138,3583 - R 138,3583 | 30 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
2.047 in
52.0 mm
|
0.866 in
22.0 mm
|
1
|
||
R 110,4107 - R 110,4107 | Request the lead time here |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
1
|
||
Request the lead time here |
0.984 in
25.0 mm
|
0.906 in
23.0 mm
|
0.709 in
18.0 mm
|
1
|
|||
Request the lead time here |
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue