Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
37 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 W Type View
Request the lead time here
112.0 mm
104.0 mm
24.0 mm
1
Request the lead time here
103.0 mm
98.0 mm
24.0 mm
1
R 54,9069 - R 59,4374 Request the lead time here
59.0 mm
56.0 mm
22.0 mm
1
Request the lead time here
19.0 mm
17.0 mm
18.0 mm
2
Request the lead time here
28.0 mm
26.0 mm
18.0 mm
1
R 85,0374 - R 85,0374 Request the lead time here
19.0 mm
17.0 mm
18.0 mm
1
R 137,0783 - R 137,0783 Request the lead time here
51.0 mm
48.0 mm
22.0 mm
1
10629246 R 203,7827 - R 214,5066 Request the lead time here
88.0 mm
83.0 mm
24.0 mm
1
R 135,8124 - R 135,8124 Request the lead time here
47.0 mm
44.0 mm
22.0 mm
1
Request the lead time here
39.0 mm
36.0 mm
20.0 mm
1
R 49,766 - R 56,8485 Request the lead time here
55.0 mm
52.0 mm
22.0 mm
1
Request the lead time here
79.0 mm
47.0 mm
24.0 mm
1
R 85,0374 - R 85,0374 Request the lead time here
22.0 mm
20.0 mm
18.0 mm
1
Request the lead time here
63.0 mm
60.0 mm
22.0 mm
1
R 110,4107 - R 110,4107 Request the lead time here
43.0 mm
40.0 mm
20.0 mm
1
R 194,1966 - R 194,1966 Request the lead time here
67.0 mm
64.0 mm
22.0 mm
1
R 31,0415 - R 33,5944 Request the lead time here
31.0 mm
29.0 mm
20.0 mm
1
R 208,1633 - R 208,1633 Request the lead time here
73.0 mm
68.0 mm
24.0 mm
1
R 107,8791 - R 107,8791 Request the lead time here
31.0 mm
29.0 mm
20.0 mm
1
Request the lead time here
51.0 mm
48.0 mm
22.0 mm
1
  • of 2
Hose Clamp 104.0 mm 112.0 mm (ID) 24.0 mm (W)

10308097


Stock Levels
Request the lead time here
Attributes
  • W
    24.0 mm
  • d1
    104.0 mm
  • d2
    112.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 98.0 mm 103.0 mm (ID) 24.0 mm (W)

10554487


Stock Levels
Request the lead time here
Attributes
  • W
    24.0 mm
  • d1
    98.0 mm
  • d2
    103.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 56.0 mm 59.0 mm (ID) 22.0 mm (W)

10308035

Price Range
R 59,4374 - R 54,9069

Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    56.0 mm
  • d2
    59.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 17.0 mm 19.0 mm (ID) 18.0 mm (W)

10456828


Stock Levels
Request the lead time here
Attributes
  • W
    18.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 26.0 mm 28.0 mm (ID) 18.0 mm (W)

10307960


Stock Levels
Request the lead time here
Attributes
  • W
    18.0 mm
  • d1
    26.0 mm
  • d2
    28.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 17.0 mm 19.0 mm (ID) 18.0 mm (W)

10276129

Price Range
R 85,0374 - R 85,0374

Stock Levels
Request the lead time here
Attributes
  • W
    18.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 48.0 mm 51.0 mm (ID) 22.0 mm (W)

10276204

Price Range
R 137,0783 - R 137,0783

Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    48.0 mm
  • d2
    51.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 83.0 mm 88.0 mm (ID) 24.0 mm (W)

10629246

Price Range
R 214,5066 - R 203,7827

Stock Levels
Request the lead time here
Attributes
  • W
    24.0 mm
  • d1
    83.0 mm
  • d2
    88.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 44.0 mm 47.0 mm (ID) 22.0 mm (W)

10276198

Price Range
R 135,8124 - R 135,8124

Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    44.0 mm
  • d2
    47.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 36.0 mm 39.0 mm (ID) 20.0 mm (W)

10456378


Stock Levels
Request the lead time here
Attributes
  • W
    20.0 mm
  • d1
    36.0 mm
  • d2
    39.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 52.0 mm 55.0 mm (ID) 22.0 mm (W)

10308028

Price Range
R 56,8485 - R 49,766

Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    52.0 mm
  • d2
    55.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 47.0 mm 79.0 mm (ID) 24.0 mm (W)

10308066


Stock Levels
Request the lead time here
Attributes
  • W
    24.0 mm
  • d1
    47.0 mm
  • d2
    79.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 20.0 mm 22.0 mm (ID) 18.0 mm (W)

10276136

Price Range
R 85,0374 - R 85,0374

Stock Levels
Request the lead time here
Attributes
  • W
    18.0 mm
  • d1
    20.0 mm
  • d2
    22.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 60.0 mm 63.0 mm (ID) 22.0 mm (W)

10308042


Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    60.0 mm
  • d2
    63.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 40.0 mm 43.0 mm (ID) 20.0 mm (W)

10276181

Price Range
R 110,4107 - R 110,4107

Stock Levels
Request the lead time here
Attributes
  • W
    20.0 mm
  • d1
    40.0 mm
  • d2
    43.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 64.0 mm 67.0 mm (ID) 22.0 mm (W)

10276228

Price Range
R 194,1966 - R 194,1966

Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    64.0 mm
  • d2
    67.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 29.0 mm 31.0 mm (ID) 20.0 mm (W)

10307977

Price Range
R 33,5944 - R 31,0415

Stock Levels
Request the lead time here
Attributes
  • W
    20.0 mm
  • d1
    29.0 mm
  • d2
    31.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 68.0 mm 73.0 mm (ID) 24.0 mm (W)

10276235

Price Range
R 208,1633 - R 208,1633

Stock Levels
Request the lead time here
Attributes
  • W
    24.0 mm
  • d1
    68.0 mm
  • d2
    73.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 29.0 mm 31.0 mm (ID) 20.0 mm (W)

10276150

Price Range
R 107,8791 - R 107,8791

Stock Levels
Request the lead time here
Attributes
  • W
    20.0 mm
  • d1
    29.0 mm
  • d2
    31.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural
Hose Clamp 48.0 mm 51.0 mm (ID) 22.0 mm (W)

10308011


Stock Levels
Request the lead time here
Attributes
  • W
    22.0 mm
  • d1
    48.0 mm
  • d2
    51.0 mm
  • Mount Style
    Slip-On
  • Colour
    Natural