Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | To Fit Thread Size as Plug | d1 | Colour | d2 | d3 | To Fit Thread Size as Cap | d4 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 0,9879 - R 1,5368 | Request the lead time here |
|
0.972 in
24.7 mm
|
Green
|
1.091 in
27.7 mm
|
0.913 in
23.2 mm
|
|
1.028 in
26.1 mm
|
||
| R 2,2088 - R 2,4542 | Request the lead time here |
|
1.913 in
48.6 mm
|
Green
|
2.016 in
51.2 mm
|
1.925 in
48.9 mm
|
|
1.957 in
49.7 mm
|
||
| R 24,8473 - R 38,6514 | Request the lead time here |
|
5.78 in
146.8 mm
|
Green
|
5.945 in
151.0 mm
|
5.622 in
142.8 mm
|
|
5.85 in
148.6 mm
|
||
| R 13,05 - R 14,50 | Request the lead time here |
|
4.39 in
111.5 mm
|
Green
|
4.63 in
117.6 mm
|
4.232 in
107.5 mm
|
|
4.528 in
115.0 mm
|
||
| R 1,3467 - R 2,0948 | Request the lead time here |
|
1.374 in
34.9 mm
|
Green
|
1.433 in
36.4 mm
|
1.303 in
33.1 mm
|
|
1.386 in
35.2 mm
|
||
| R 4,9923 - R 5,547 | Request the lead time here |
|
2.913 in
74.0 mm
|
Green
|
3.031 in
77.0 mm
|
2.815 in
71.5 mm
|
|
2.909 in
73.9 mm
|
||
| R 28,7785 - R 31,9761 | Request the lead time here |
|
6.181 in
157.0 mm
|
Green
|
6.417 in
163.0 mm
|
5.622 in
142.8 mm
|
|
5.85 in
148.6 mm
|
||
| R 1,2941 - R 2,013 | Request the lead time here |
|
1.335 in
33.9 mm
|
Green
|
1.469 in
37.3 mm
|
1.26 in
32.0 mm
|
|
1.409 in
35.8 mm
|
||
| R 16,9812 - R 18,868 | Request the lead time here |
|
4.882 in
124.0 mm
|
Green
|
5.039 in
128.0 mm
|
4.764 in
121.0 mm
|
|
4.921 in
125.0 mm
|
||
| R 3,6907 - R 4,1008 | Request the lead time here |
|
2.681 in
68.1 mm
|
Green
|
2.791 in
70.9 mm
|
2.61 in
66.3 mm
|
|
2.728 in
69.3 mm
|
||
| R 1,1776 - R 1,3085 | Request the lead time here |
|
1.181 in
30.0 mm
|
Green
|
1.287 in
32.7 mm
|
1.362 in
34.6 mm
|
|
1.539 in
39.1 mm
|
||
| R 1,2415 - R 1,3794 | Request the lead time here |
|
1.323 in
33.6 mm
|
Green
|
1.492 in
37.9 mm
|
1.492 in
37.9 mm
|
|
1.681 in
42.7 mm
|
||
| R 0,8902 - R 1,3848 | Request the lead time here |
|
0.764 in
19.4 mm
|
Green
|
0.886 in
22.5 mm
|
0.709 in
18.0 mm
|
|
0.839 in
21.3 mm
|
||
| R 32,7115 - R 50,8846 | Request the lead time here |
|
6.811 in
173.0 mm
|
Green
|
7.138 in
181.3 mm
|
7.039 in
178.8 mm
|
|
7.055 in
179.2 mm
|
||
| R 40,309 - R 44,7878 | Request the lead time here |
|
10.63 in
270.0 mm
|
Green
|
11.063 in
281.0 mm
|
8.386 in
213.0 mm
|
|
8.78 in
223.0 mm
|
||
| R 7,4078 - R 8,2309 | Request the lead time here |
|
3.799 in
96.5 mm
|
Green
|
4.016 in
102.0 mm
|
3.701 in
94.0 mm
|
|
3.976 in
101.0 mm
|
||
| R 0,6836 - R 1,0635 | Request the lead time here |
|
0.748 in
19.0 mm
|
Green
|
0.846 in
21.5 mm
|
0.693 in
17.6 mm
|
|
0.776 in
19.7 mm
|
||
| R 0,924 - R 1,4374 | Request the lead time here |
|
0.921 in
23.4 mm
|
Green
|
1.039 in
26.4 mm
|
0.843 in
21.4 mm
|
|
0.961 in
24.4 mm
|
||
| R 1,45 - R 1,6111 | Request the lead time here |
|
1.559 in
39.6 mm
|
Green
|
1.681 in
42.7 mm
|
1.504 in
38.2 mm
|
|
1.618 in
41.1 mm
|
||
| R 9,117 - R 10,13 | Request the lead time here |
|
4.252 in
108.0 mm
|
Green
|
4.492 in
114.1 mm
|
4.189 in
106.4 mm
|
|
4.394 in
111.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue