Menu Search

Telescopic Drawer Slides

In production

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Slide length sl Slide travel tr Material Load/pair max. kg View
R 1 470,4928 - R 2 100,7953 Request the lead time here
558.0
558.0
Cold Rolled Steel
200.0
R 75,1424 - R 107,2855 Request the lead time here
300.0
305.0
Cold Rolled Steel
30.0
R 67,9049 - R 96,855 Request the lead time here
250.0
250.0
Cold Rolled Steel
45.0
R 299,5054 - R 427,8649 Request the lead time here
335.6
335.6
Cold Rolled Steel
60.0
R 64,0733 - R 91,5333 Request the lead time here
250.0
254.0
Cold Rolled Steel
30.0
R 173,7004 - R 248,2042 Request the lead time here
300.0
300.0
Cold Rolled Steel
60.0
R 1 746,3699 - R 2 494,8141 Request the lead time here
660.0
660.0
Cold Rolled Steel
200.0
R 173,7004 - R 247,9913 Request the lead time here
500.0
508.0
Cold Rolled Steel
30.0
R 255,6546 - R 365,2817 Request the lead time here
450.0
450.0
Cold Rolled Steel
60.0
R 384,2269 - R 548,774 Request the lead time here
200.0
210.0
304 Stainless Steel
30.0
R 674,1533 - R 963,0153 Request the lead time here
350.0
362.0
304 Stainless Steel
45.0
R 1 215,0511 - R 1 735,7265 Request the lead time here
700.0
705.0
304 Stainless Steel
45.0
R 285,0304 - R 407,2167 Request the lead time here
500.0
500.0
Cold Rolled Steel
60.0
R 72,3752 - R 103,241 Request the lead time here
450.0
450.0
Blackened steel
20.0
R 872,7592 - R 1 246,7685 Request the lead time here
550.0
560.0
304 Stainless Steel
30.0
R 596,6693 - R 852,3239 Request the lead time here
650.0
674.0
Cold Rolled Steel
80.0
R 361,0243 - R 515,7794 Request the lead time here
457.2
457.2
Cold Rolled Steel
60.0
R 137,9385 - R 197,1159 Request the lead time here
500.0
500.0
Cold Rolled Steel
45.0
R 177,9577 - R 254,1645 Request the lead time here
650.0
650.0
Cold Rolled Steel
45.0
R 579,6398 - R 828,0569 Request the lead time here
400.0
425.0
Cold Rolled Steel
80.0
  • of 4
Drawer Slide 558.0 558.0 200.0 Cold Rolled Steel

20755317

Price Range
R 2 100,7953 - R 1 470,4928

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    558.0
  • Slide travel tr
    558.0
  • a
    127.0
  • b
    190.0
  • f
    347.0
Drawer Slide 300.0 305.0 30.0 Cold Rolled Steel

20755645

Price Range
R 107,2855 - R 75,1424

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    300.0
  • Slide travel tr
    305.0
  • c
    96.0
  • c1
    192.0
  • d
    160.0
Drawer Slide 250.0 250.0 45.0 Cold Rolled Steel

20755539

Price Range
R 96,855 - R 67,9049

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    250.0
  • Slide travel tr
    250.0
  • a
    35.0
  • b
    160.0
  • b1
    160.0
Drawer Slide 335.6 335.6 60.0 Cold Rolled Steel

20755454

Price Range
R 427,8649 - R 299,5054

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    335.6
  • Slide travel tr
    335.6
  • f
    46.6
  • g
    128.0
  • h
    128.0
Drawer Slide 250.0 254.0 30.0 Cold Rolled Steel

20755638

Price Range
R 91,5333 - R 64,0733

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    250.0
  • Slide travel tr
    254.0
  • c
    160.0
  • i
    160.0
  • Load/pair max. kg
    30.0
Drawer Slide 300.0 300.0 60.0 Cold Rolled Steel

20755706

Price Range
R 248,2042 - R 173,7004

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    300.0
  • Slide travel tr
    300.0
  • c
    98.0
  • d
    49.0
  • e
    98.0
Drawer Slide 660.0 660.0 200.0 Cold Rolled Steel

20755331

Price Range
R 2 494,8141 - R 1 746,3699

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    660.0
  • Slide travel tr
    660.0
  • a
    127.0
  • b
    190.0
  • f
    449.0
Drawer Slide 500.0 508.0 30.0 Cold Rolled Steel

20755683

Price Range
R 247,9913 - R 173,7004

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    508.0
  • c
    192.0
  • c1
    416.0
  • d
    160.0
Drawer Slide 450.0 450.0 60.0 Cold Rolled Steel

20755737

Price Range
R 365,2817 - R 255,6546

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    450.0
  • c
    127.0
  • d
    135.0
  • e
    127.0
Drawer Slide 200.0 210.0 30.0 304 Stainless Steel

20755812

Price Range
R 548,774 - R 384,2269

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    200.0
  • Slide travel tr
    210.0
  • c
    415.0
  • Load/pair max. kg
    30.0
Drawer Slide 350.0 362.0 45.0 304 Stainless Steel

20755904

Price Range
R 963,0153 - R 674,1533

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    350.0
  • Slide travel tr
    362.0
  • c
    128.0
  • Load/pair max. kg
    45.0
Drawer Slide 700.0 705.0 45.0 304 Stainless Steel

20755966

Price Range
R 1 735,7265 - R 1 215,0511

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    700.0
  • Slide travel tr
    705.0
  • c
    320.0
  • d
    514.0
  • e
    630.0
Drawer Slide 500.0 500.0 60.0 Cold Rolled Steel

20755744

Price Range
R 407,2167 - R 285,0304

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    500.0
  • c
    160.0
  • d
    120.0
  • e
    160.0
Drawer Slide 450.0 450.0 20.0 Blackened steel

20755805

Price Range
R 103,241 - R 72,3752

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    450.0
  • Slide travel tr
    450.0
  • a
    900.0
  • c
    235.0
  • e
    191.0
Drawer Slide 550.0 560.0 30.0 304 Stainless Steel

20755881

Price Range
R 1 246,7685 - R 872,7592

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    550.0
  • Slide travel tr
    560.0
  • c
    1100.0
  • d
    230.0
  • e
    352.0
Drawer Slide 650.0 674.0 80.0 Cold Rolled Steel

20755423

Price Range
R 852,3239 - R 596,6693

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    650.0
  • Slide travel tr
    674.0
  • c
    256.0
  • e
    512.0
  • f
    256.0
Drawer Slide 457.2 457.2 60.0 Cold Rolled Steel

20755478

Price Range
R 515,7794 - R 361,0243

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    457.2
  • Slide travel tr
    457.2
  • b
    352.0
  • d
    25.45
  • e
    32.15
Drawer Slide 500.0 500.0 45.0 Cold Rolled Steel

20755584

Price Range
R 197,1159 - R 137,9385

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    500.0
  • Slide travel tr
    500.0
  • a
    35.0
  • b
    64.0
  • b1
    192.0
Drawer Slide 650.0 650.0 45.0 Cold Rolled Steel

20755614

Price Range
R 254,1645 - R 177,9577

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    650.0
  • Slide travel tr
    650.0
  • a
    35.0
  • b
    64.0
  • b1
    256.0
Drawer Slide 400.0 425.0 80.0 Cold Rolled Steel

20755379

Price Range
R 828,0569 - R 579,6398

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    425.0
  • c
    128.0
  • e
    256.0
  • f
    128.0