Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Threaded Inserts are available in metric or a combination of metric and inch.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1576, SRTR1575, SRTR1570, SRTR1566, SRTR1565, SRTR1560
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | l1 | Insert Type | E x t d2 tol 2A | Material | Inst. thread tap tol. 2B | Int d1 tol 2B | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 59,592 - R 99,188 | Request the lead time here |
UNF
|
0.37
|
Thinwall
|
3/8"-16
|
303 Stainless Steel
|
3/8"-16
|
1/4"-28
|
||
| R 50,6829 - R 84,3395 | Request the lead time here |
UNC
|
0.62
|
Heavy Duty
|
5/8"-11
|
Carbon Steel
|
5/8"-11
|
7/16"-14
|
||
| R 94,8324 - R 158,186 | Request the lead time here |
UNC
|
0.87
|
Heavy Duty
|
7/8"-14
|
Carbon Steel
|
7/8"-14
|
5/8"-11
|
||
| R 304,2952 - R 507,0267 | Request the lead time here |
UNF
|
1.12
|
Heavy Duty
|
1-1/8"-12
|
Carbon Steel
|
1-1/8"-12
|
3/4"-16
|
||
| R 57,4142 - R 95,8223 | Request the lead time here |
UNC
|
0.31
|
Thinwall
|
5/16"-18
|
303 Stainless Steel
|
5/16"-18
|
10-24
|
||
| R 393,1882 - R 605,0268 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
5/16" - 18
|
303 Stainless Steel
|
5/16"-18
|
6-32
|
||
| R 731,14 - R 1 124,9221 | Request the lead time here |
UNF
|
0.31
|
Heavy Duty
|
7/16" - 14
|
303 Stainless Steel
|
7/16"-14
|
10-32
|
||
| R 405,6609 - R 624,0328 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
3/8" - 16
|
303 Stainless Steel
|
3/8"-16
|
8-32
|
||
| R 152,6426 - R 254,4042 | Request the lead time here |
UNC
|
0.62
|
Heavy Duty
|
3/4"-16
|
303 Stainless Steel
|
3/4"-16
|
1/2"-13
|
||
| R 35,4384 - R 58,998 | Request the lead time here |
UNC
|
0.43
|
Thinwall
|
7/16"-14
|
Carbon Steel
|
7/16"-14
|
5/16"-18
|
||
| R 31,0829 - R 51,8708 | Request the lead time here |
UNC
|
0.31
|
Thinwall
|
5/16"-18
|
Carbon Steel
|
5/16"-18
|
10-24
|
||
| R 1 043,7504 - R 1 605,8155 | Request the lead time here |
UNF
|
0.68
|
Heavy Duty
|
7/8" - 14
|
303 Stainless Steel
|
7/8"-14
|
1/2" - 20
|
||
| R 97,4061 - R 162,3436 | Request the lead time here |
UNF
|
0.43
|
Thinwall
|
7/16"-14
|
303 Stainless Steel
|
7/16"-14
|
5/16"-24
|
||
| R 627,3985 - R 965,1523 | Request the lead time here |
UNC
|
0.62
|
Heavy Duty
|
3/4" - 16
|
303 Stainless Steel
|
3/4"-16
|
7/16" - 14
|
||
| R 72,6586 - R 121,1637 | Request the lead time here |
UNC
|
0.43
|
Heavy Duty
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
5/16"-18
|
||
| R 50,4849 - R 84,1415 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
5/16"-18
|
303 Stainless Steel
|
5/16"-18
|
8-32
|
||
| R 185,3092 - R 308,8487 | Request the lead time here |
UNC
|
0.62
|
Thinwall
|
5/8"-11
|
303 Stainless Steel
|
5/8"-11
|
1/2"-13
|
||
| R 99,3859 - R 165,5112 | Request the lead time here |
UNC
|
0.50
|
Thinwall
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
3/8"-16
|
||
| R 49,693 - R 82,9536 | Request the lead time here |
UNC
|
0.37
|
Thinwall
|
3/8"-16
|
303 Stainless Steel
|
3/8"-16
|
1/4"-20
|
||
| R 118,986 - R 198,1779 | Request the lead time here |
UNF
|
050
|
Thinwall
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
3/8"-16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue