Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,5544 - R 4,8695 | Request the lead time here |
1.496 in
38.0 mm
|
13⁄16 in x 12
|
0.866 in
22.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
1
|
||
| R 4,6585 - R 8,3521 | Request the lead time here |
1.969 in
50.0 mm
|
1-5/8 in x 12
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
1
|
||
| R 3,7524 - R 4,0675 | Request the lead time here |
1.378 in
35.0 mm
|
11⁄16 in x 12
|
0.748 in
19.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
1
|
||
| R 1,9077 - R 2,0738 | Request the lead time here |
0.63 in
16.0 mm
|
7⁄16 in x 20
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
1
|
||
| R 5,5932 - R 10,0104 | Request the lead time here |
2.165 in
55.0 mm
|
1-7/8 in x 12
|
1.181 in
30.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
1
|
||
| R 0,995 - R 1,794 | Request the lead time here |
0.551 in
14.0 mm
|
3/8 in x 24
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
UNF
|
1
|
||
| R 2,1769 - R 2,1769 | 250 In stock - Delivery conditions may apply, visit our FAQs |
0.827 in
21.0 mm
|
9⁄16 in x 18
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
1
|
||
| R 2,4118 - R 2,5665 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
5/8 in x 18
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
1
|
||
| R 1,7488 - R 3,1508 | Request the lead time here |
1.102 in
28.0 mm
|
7/8 x 14
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
1
|
||
| R 1,8762 - R 2,0394 | Request the lead time here |
0.748 in
19.0 mm
|
1/2 in x 20
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
1
|
||
| R 5,3565 - R 5,7002 | Request the lead time here |
1.654 in
42.0 mm
|
15⁄16 in x 12
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
1
|
||
| R 2,7613 - R 2,7613 | 1700 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
3/4 in x 16
|
0.512 in
13.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
1
|
||
| R 3,8594 - R 3,8594 | Request the lead time here |
1.22 in
31.0 mm
|
1 in x 14
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
1
|
||
| 10149409 | R 2,9298 - R 7,6114 | Request the lead time here |
0.661 in
16.8 mm
|
7/16-24
|
0.374 in
9.5 mm
|
Red
|
0.343 in
8.7 mm
|
UNF
|
2
|
|
| R 4,2099 - R 10,3987 | 700 In stock - Delivery conditions may apply, visit our FAQs |
1.74 in
44.2 mm
|
1 5/16 - 12 in UNF
|
1.252 in
31.8 mm
|
Red
|
0.591 in
15.0 mm
|
|
|
||
| R 4,153 - R 10,2915 | Request the lead time here |
1.5 in
38.1 mm
|
1 3/16 - 12 in UNF
|
1.126 in
28.6 mm
|
Red
|
0.591 in
15.0 mm
|
|
|
||
| R 8,8496 - R 9,8295 | Request the lead time here |
1.772 in
45.0 mm
|
M36 x 1.5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
||
| R 26,4115 - R 68,6102 | Request the lead time here |
2.185 in
55.5 mm
|
1 7/8 - 12 in UNF
|
1.626 in
41.3 mm
|
Red
|
0.591 in
15.0 mm
|
|
|
||
| R 1,8704 - R 1,9105 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1.5
|
0.276 in
7.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
||
| R 3,181 - R 3,181 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.945 in
24.0 mm
|
M16 x 1.5
|
0.512 in
13.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue