Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
R 1,8188 - R 2,8293 Request the lead time here
M36 x 2
16.0
38.8
Metric
R 0,8668 - R 1,3483 Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
R 1,6994 - R 2,6435 Request the lead time here
1.3/16" x 12
19.1
32.7
UNF/JIC
R 1,7197 - R 2,6751 Request the lead time here
1.1/16" x 12
19.0
29.4
UNF/JIC
R 1,2531 - R 1,9493 Request the lead time here
M26 x 1.5
14.0
28.3
Metric
R 0,6348 - R 0,9875 Request the lead time here
3/8" x 24
8.3
11.0
UNF/JIC
R 0,6348 - R 0,9875 Request the lead time here
M10 x 1
10.0
11.9
Metric
R 0,6348 - R 0,9875 Request the lead time here
M11 x 1
12.0
14.0
Metric
R 1,8583 - R 2,8907 Request the lead time here
M24 x 1.5
14.0
26.2
Metric
R 2,5393 - R 2,8215 Request the lead time here
M52 x 2
16.0
54.7
Metric
R 0,7667 - R 1,1926 Request the lead time here
3/8 x 19
11.3
18.7
GAS
R 1,3331 - R 2,0738 Request the lead time here
M22 x 1.5
13.8
24.3
Metric
R 1,2565 - R 1,9546 Request the lead time here
13/16" x 16
15.3
23.3
UNF/JIC
R 3,1338 - R 4,8748 Request the lead time here
1.1/2 x 11
20.5
50.3
GAS
R 2,2135 - R 3,4432 Request the lead time here
1.7/16" x 12
21.7
38.9
UNF/JIC
R 2,2135 - R 3,4432 Request the lead time here
1 x 11
19.0
36.0
GAS
R 0,7667 - R 1,1926 Request the lead time here
M16 x 1.5
12.0
17.9
Metric
R 1,0621 - R 1,6522 Request the lead time here
M20 x 1.5
14.0
21.9
Metric
R 0,868 - R 1,3502 Request the lead time here
1/2 x 14
13.5
23.2
GAS
R 2,3684 - R 3,6842 Request the lead time here
1/4 x 19
11.0
14.8
GAS
  • of 2
Threaded Cap M36 x 2 LDPE - PCR Green

20751586

Price Range
R 2,8293 - R 1,8188

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • D
    38.8 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654

Price Range
R 1,3483 - R 0,8668

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.3/16" x 12 UNF/JIC LDPE - PCR Green

20751715

Price Range
R 2,6435 - R 1,6994

Stock Levels
Request the lead time here
Attributes
  • H
    19.1 mm
  • D
    32.7 mm
  • Thread Size
    1.3/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.1/16" x 12 UNF/JIC LDPE - PCR Green

20751708

Price Range
R 2,6751 - R 1,7197

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • D
    29.4 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap M26 x 1.5 LDPE - PCR Green

20751555

Price Range
R 1,9493 - R 1,2531

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    28.3 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 3/8" x 24 UNF/JIC LDPE - PCR Green

20751623

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • H
    8.3 mm
  • D
    11.0 mm
  • Thread Size
    3/8" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap M10 x 1 LDPE - PCR Green

20751456

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • D
    11.9 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M11 x 1 LDPE - PCR Green

20751463

Price Range
R 0,9875 - R 0,6348

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    14.0 mm
  • Thread Size
    M11 x 1
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M24 x 1.5 LDPE - PCR Green

20751548

Price Range
R 2,8907 - R 1,8583

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    26.2 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M52 x 2 LDPE - PCR Green

20751616

Price Range
R 2,8215 - R 2,5393

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • D
    54.7 mm
  • Thread Size
    M52 x 2
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 3/8 x 19 BSPGAS LDPE - PCR Green

20751371

Price Range
R 1,1926 - R 0,7667

Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • D
    18.7 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap M22 x 1.5 LDPE - PCR Green

20751531

Price Range
R 2,0738 - R 1,3331

Stock Levels
Request the lead time here
Attributes
  • H
    13.8 mm
  • D
    24.3 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 13/16" x 16 UNF/JIC LDPE - PCR Green

20751678

Price Range
R 1,9546 - R 1,2565

Stock Levels
Request the lead time here
Attributes
  • H
    15.3 mm
  • D
    23.3 mm
  • Thread Size
    13/16" x 16
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.1/2 x 11 BSPGAS LDPE - PCR Green

20751425

Price Range
R 4,8748 - R 3,1338

Stock Levels
Request the lead time here
Attributes
  • H
    20.5 mm
  • D
    50.3 mm
  • Thread Size
    1.1/2 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap 1.7/16" x 12 UNF/JIC LDPE - PCR Green

20751739

Price Range
R 3,4432 - R 2,2135

Stock Levels
Request the lead time here
Attributes
  • H
    21.7 mm
  • D
    38.9 mm
  • Thread Size
    1.7/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1 x 11 BSPGAS LDPE - PCR Green

20751401

Price Range
R 3,4432 - R 2,2135

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • D
    36.0 mm
  • Thread Size
    1 x 11
  • Thread Standard
    BSP
  • Thread Standard
    GAS
Threaded Cap M16 x 1.5 LDPE - PCR Green

20751500

Price Range
R 1,1926 - R 0,7667

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    17.9 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M20 x 1.5 LDPE - PCR Green

20751524

Price Range
R 1,6522 - R 1,0621

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • D
    21.9 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 1/2 x 14 BSPGAS LDPE - PCR Green

20751388

Price Range
R 1,3502 - R 0,868

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    23.2 mm
  • Thread Size
    1/2 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap 1/4 x 19 BSPGAS LDPE - PCR Green

20751364

Price Range
R 3,6842 - R 2,3684

Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • D
    14.8 mm
  • Thread Size
    1/4 x 19
  • Thread Standard
    GAS
  • Thread Standard
    BSP