Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.
Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.
Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.
A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.
The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Full Material | View | |
|---|---|---|---|---|---|---|
| R 69,7847 - R 87,1293 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Stainless Steel
|
||
| R 10,0969 - R 16,422 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Polyoxymethylene
|
||
| R 6,3686 - R 10,3871 | 80 In stock - Delivery conditions may apply, visit our FAQs |
0.433 in
11.0 mm
|
M3
|
Polyoxymethylene
|
||
| R 6,0639 - R 11,0834 | Request the lead time here |
0.512 in
13.0 mm
|
M4
|
Polyoxymethylene
|
||
| R 27,3399 - R 34,1536 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Steel
|
||
| R 6,3686 - R 10,3871 | 80 In stock - Delivery conditions may apply, visit our FAQs |
0.433 in
11.0 mm
|
M3
|
Polyoxymethylene
|
||
| R 55,7677 - R 69,0145 | Request the lead time here |
0.945 in
24.0 mm
|
M6
|
Steel
|
||
| R 6,7168 - R 10,9093 | Request the lead time here |
0.512 in
13.0 mm
|
M4
|
Polyoxymethylene
|
||
| R 8,3125 - R 13,5206 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
Polyoxymethylene
|
||
| R 8,3125 - R 13,5206 | Request the lead time here |
0.669 in
17.0 mm
|
M4
|
Polyoxymethylene
|
||
| R 12,7227 - R 20,6726 | Request the lead time here |
1.417 in
36.0 mm
|
M8
|
Polyoxymethylene
|
||
| R 9,6327 - R 15,6677 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Polyoxymethylene
|
||
| R 53,5946 - R 66,9232 | Request the lead time here |
0.472 in
12.0 mm
|
M3
|
Stainless Steel
|
||
| R 136,4298 - R 136,4298 | Request the lead time here |
0.945 in
24.0 mm
|
M6
|
Stainless Steel
|
||
| R 112,2716 - R 112,2716 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Stainless Steel
|
||
| R 10,0679 - R 16,3785 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Polyoxymethylene
|
||
| R 6,7168 - R 10,9093 | Request the lead time here |
0.512 in
13.0 mm
|
M4
|
Polyoxymethylene
|
||
| R 36,7985 - R 46,0097 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Steel
|
||
| R 21,7285 - R 27,1721 | 10 In stock - Delivery conditions may apply, visit our FAQs |
0.945 in
24.0 mm
|
M6
|
Steel
|
||
| R 88,5955 - R 117,9206 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue