Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
---|---|---|---|---|---|---|---|---|
R 29,2081 - R 32,5051 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.031 in
0.8 mm
|
6.4 mm
6.4 mm
|
70.60 Nmm
70.60 Nmm
|
||
R 35,5344 - R 39,3809 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.051 in
1.3 mm
|
8.7 mm
8.7 mm
|
328.00 Nmm
328.00 Nmm
|
||
R 117,0578 - R 129,9922 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.114 in
2.9 mm
|
16.3 mm
16.3 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
R 31,6879 - R 35,2526 | Request the lead time here |
1.252 in
31.8 mm
|
180
|
0.039 in
1.0 mm
|
5.5 mm
5.5 mm
|
155.40 Nmm
155.40 Nmm
|
||
R 29,2081 - R 32,5051 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.252 in
31.8 mm
|
180
|
0.035 in
0.9 mm
|
7.1 mm
7.1 mm
|
113.00 Nmm
113.00 Nmm
|
||
R 31,6879 - R 35,2526 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
R 28,095 - R 31,1243 | Request the lead time here |
1 in
25.4 mm
|
360
|
0.024 in
0.6 mm
|
5.5 mm
5.5 mm
|
42.40 Nmm
42.40 Nmm
|
||
R 28,095 - R 31,1243 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
7.91 Nmm
7.91 Nmm
|
||
R 57,289 - R 63,6153 | Request the lead time here |
3 in
76.2 mm
|
90
|
0.094 in
2.4 mm
|
11.5 mm
11.5 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
R 44,6223 - R 49,5819 | 1 In stock - Delivery conditions may apply, visit our FAQs |
2 in
50.8 mm
|
90
|
0.075 in
1.9 mm
|
9.5 mm
9.5 mm
|
989.00 Nmm
989.00 Nmm
|
||
R 178,4751 - R 187,8448 | Request the lead time here |
4 in
101.6 mm
|
90
|
0.134 in
3.4 mm
|
16.9 mm
16.9 mm
|
4519.00 Nmm
4519.00 Nmm
|
||
R 117,0578 - R 129,9922 | Request the lead time here |
4 in
101.6 mm
|
90
|
0.114 in
2.9 mm
|
15.1 mm
15.1 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
R 28,095 - R 31,1243 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
7.91 Nmm
7.91 Nmm
|
||
R 66,1092 - R 73,5486 | Request the lead time here |
3.5 in
88.9 mm
|
90
|
0.106 in
2.7 mm
|
12.7 mm
12.7 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
R 28,095 - R 31,1243 | Request the lead time here |
0.374 in
9.5 mm
|
180
|
0.012 in
0.3 mm
|
1.7 mm
1.7 mm
|
5.31 Nmm
5.31 Nmm
|
||
R 29,7435 - R 33,0546 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.039 in
1.0 mm
|
5.5 mm
5.5 mm
|
134.50 Nmm
134.50 Nmm
|
||
R 31,6879 - R 35,2526 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.043 in
1.1 mm
|
5.9 mm
5.9 mm
|
226.00 Nmm
226.00 Nmm
|
||
R 28,095 - R 31,1243 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
4.0 mm
4.0 mm
|
15.82 Nmm
15.82 Nmm
|
||
R 28,095 - R 31,1243 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.024 in
0.6 mm
|
4.0 mm
4.0 mm
|
34.80 Nmm
34.80 Nmm
|
||
R 46,0031 - R 51,2304 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.079 in
2.0 mm
|
12.7 mm
12.7 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue