Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D h Colour Material Grip Type d View
R 10,6038 - R 19,8203 240 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
White
PE
Without Finger Grip
101.6 mm
10087695 R 2,4959 - R 5,9626 Request the lead time here
10.7 mm
White
PE
Without Finger Grip
76.2 mm
R 2,6354 - R 3,7219 Request the lead time here
1.25 mm
6.4 mm
White
PE
Without Finger Grip
31.8 mm
R 13,4408 - R 25,1756 Request the lead time here
12.7 mm
White
PE
Without Finger Grip
114.3 mm
R 3,9377 - R 7,3981 273 In stock - Delivery conditions may apply, visit our FAQs
10.5 mm
White
PE
With Finger Grip
46.0 mm
R 16,7042 - R 47,37 Request the lead time here
15.2 mm
White
PE
Without Finger Grip
127.0 mm
R 4,6818 - R 6,073 Request the lead time here
2.25 mm
6.4 mm
White
PE
Without Finger Grip
57.2 mm
R 20,293 - R 38,0947 Request the lead time here
12.7 mm
White
PE
Without Finger Grip
139.7 mm
R 15,6887 - R 29,482 Request the lead time here
4.75 mm
12.7 mm
White
PE
Without Finger Grip
120.7 mm
R 5,6119 - R 11,1523 Request the lead time here
10.5 mm
White
PE
With Finger Grip
63.0 mm
R 5,4104 - R 10,9867 Request the lead time here
2.56 mm
9.5 mm
White
PE
Without Finger Grip
65.0 mm
R 1,7673 - R 4,8584 Request the lead time here
8.4 mm
White
PE
Without Finger Grip
30.0 mm
R 1,5471 - R 3,8481 Request the lead time here
8.0 mm
White
PE
Without Finger Grip
25.0 mm
R 11,8705 - R 18,4652 Request the lead time here
3.75 mm
12.7 mm
White
PE
Without Finger Grip
95.3 mm
R 10,5418 - R 19,7651 Request the lead time here
8.8 mm
White
PE
Without Finger Grip
99.0 mm
R 7,6273 - R 16,5629 Request the lead time here
10.8 mm
White
PE
Without Finger Grip
78.4 mm
R 7,6273 - R 20,6484 Request the lead time here
6.4 mm
White
PE
Without Finger Grip
76.2 mm
R 3,7051 - R 6,9564 Request the lead time here
1.75 mm
9.5 mm
White
PE
Without Finger Grip
44.5 mm
R 23,5951 - R 61,2829 Request the lead time here
15.0 mm
White
PE
Without Finger Grip
152.4 mm
R 3,023 - R 4,2457 Request the lead time here
1.62 mm
6.4 mm
White
PE
Without Finger Grip
41.1 mm
  • of 5
Tube End Plug 101.6 mm Without Finger Grip PE White

10068908

Price Range
R 19,8203 - R 10,6038

Stock Levels
240 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    101.6 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 76.2 mm Without Finger Grip PE White

10087695

Price Range
R 5,9626 - R 2,4959

Stock Levels
Request the lead time here
Attributes
  • d
    76.2 mm
  • h
    10.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 31.8 mm Without Finger Grip PE White

10084625

Price Range
R 3,7219 - R 2,6354

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • D
    1.25 mm
  • h
    6.4 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 114.3 mm Without Finger Grip PE White

10082867

Price Range
R 25,1756 - R 13,4408

Stock Levels
Request the lead time here
Attributes
  • d
    114.3 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 46.0 mm With Finger Grip PE White

10084502

Price Range
R 7,3981 - R 3,9377

Stock Levels
273 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    46.0 mm
  • h
    10.5 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    With Finger Grip
Tube End Plug 127.0 mm Without Finger Grip PE White

10082393

Price Range
R 47,37 - R 16,7042

Stock Levels
Request the lead time here
Attributes
  • d
    127.0 mm
  • h
    15.2 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 57.2 mm Without Finger Grip PE White

10082904

Price Range
R 6,073 - R 4,6818

Stock Levels
Request the lead time here
Attributes
  • d
    57.2 mm
  • D
    2.25 mm
  • h
    6.4 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 139.7 mm Without Finger Grip PE White

10082874

Price Range
R 38,0947 - R 20,293

Stock Levels
Request the lead time here
Attributes
  • d
    139.7 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 120.7 mm Without Finger Grip PE White

10084496

Price Range
R 29,482 - R 15,6887

Stock Levels
Request the lead time here
Attributes
  • d
    120.7 mm
  • D
    4.75 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 63.0 mm With Finger Grip PE White

10084519

Price Range
R 11,1523 - R 5,6119

Stock Levels
Request the lead time here
Attributes
  • d
    63.0 mm
  • h
    10.5 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    With Finger Grip
Tube End Plug 65.0 mm Without Finger Grip PE White

10084489

Price Range
R 10,9867 - R 5,4104

Stock Levels
Request the lead time here
Attributes
  • d
    65.0 mm
  • D
    2.56 mm
  • h
    9.5 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 30.0 mm Without Finger Grip PE White

10082423

Price Range
R 4,8584 - R 1,7673

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    8.4 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 25.0 mm Without Finger Grip PE White

10082478

Price Range
R 3,8481 - R 1,5471

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    8.0 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 95.3 mm Without Finger Grip PE White

10082430

Price Range
R 18,4652 - R 11,8705

Stock Levels
Request the lead time here
Attributes
  • d
    95.3 mm
  • D
    3.75 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 99.0 mm Without Finger Grip PE White

10071908

Price Range
R 19,7651 - R 10,5418

Stock Levels
Request the lead time here
Attributes
  • d
    99.0 mm
  • h
    8.8 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 78.4 mm Without Finger Grip PE White

10084526

Price Range
R 16,5629 - R 7,6273

Stock Levels
Request the lead time here
Attributes
  • d
    78.4 mm
  • h
    10.8 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 76.2 mm Without Finger Grip PE White

10082928

Price Range
R 20,6484 - R 7,6273

Stock Levels
Request the lead time here
Attributes
  • d
    76.2 mm
  • h
    6.4 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 44.5 mm Without Finger Grip PE White

10070215

Price Range
R 6,9564 - R 3,7051

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • D
    1.75 mm
  • h
    9.5 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 152.4 mm Without Finger Grip PE White

10082416

Price Range
R 61,2829 - R 23,5951

Stock Levels
Request the lead time here
Attributes
  • d
    152.4 mm
  • h
    15.0 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 41.1 mm Without Finger Grip PE White

10084649

Price Range
R 4,2457 - R 3,023

Stock Levels
Request the lead time here
Attributes
  • d
    41.1 mm
  • D
    1.62 mm
  • h
    6.4 mm
  • Material
    PE
  • Colour
    White