Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D h Colour Material Grip Type d View
R 8,1854 - R 15,3483 Request the lead time here
10.2 mm
White
PE
Without Finger Grip
80.0 mm
R 3,5841 - R 4,6223 Request the lead time here
15.0 mm
10.0 mm
Black
LDPE
Without Finger Grip
12.0 mm
R 2,8303 - R 3,6836 Request the lead time here
11.0 mm
8.0 mm
Black
LDPE
Without Finger Grip
8.0 mm
R 4,9298 - R 8,9439 2000 In stock - Delivery conditions may apply, visit our FAQs
7.0 mm
White
PE
Without Finger Grip
60.0 mm
R 5,953 - R 10,8763 Request the lead time here
8.0 mm
White
PE
Without Finger Grip
71.5 mm
R 4,7438 - R 12,4222 Request the lead time here
11.4 mm
White
PE
Without Finger Grip
63.5 mm
R 3,5983 - R 4,6508 Request the lead time here
16.0 mm
10.0 mm
Black
LDPE
Without Finger Grip
13.0 mm
R 21,4833 - R 41,2417 160 In stock - Delivery conditions may apply, visit our FAQs
12.2 mm
White
PE
Without Finger Grip
150.0 mm
R 17,3516 - R 27,3217 Request the lead time here
29.0 mm
20.0 mm
Black
PVC
Without Finger Grip
23.0 mm
R 18,5606 - R 29,2276 Request the lead time here
30.0 mm
20.0 mm
Black
PVC
Without Finger Grip
25.0 mm
R 12,0146 - R 22,5808 Request the lead time here
10.7 mm
White
PE
Without Finger Grip
108.0 mm
R 13,3977 - R 21,078 Request the lead time here
35.0 mm
22.0 mm
Black
PVC
Without Finger Grip
28.0 mm
R 13,5115 - R 21,9598 Request the lead time here
25.0 mm
20.0 mm
Black
PVC
Without Finger Grip
20.0 mm
R 13,8955 - R 27,2506 Request the lead time here
36.0 mm
22.0 mm
Black
PVC
Without Finger Grip
29.0 mm
R 22,7648 - R 56,314 Request the lead time here
12.7 mm
White
PE
Without Finger Grip
165.1 mm
R 2,8059 - R 4,9578 Request the lead time here
6.4 mm
White
PE
Without Finger Grip
50.8 mm
R 3,364 - R 6,073 Request the lead time here
9.5 mm
White
PE
Without Finger Grip
38.1 mm
R 4,2787 - R 7,2324 Request the lead time here
8.0 mm
White
PE
Without Finger Grip
54.0 mm
R 6,4956 - R 12,2565 Request the lead time here
2.75 mm
11.1 mm
White
PE
Without Finger Grip
69.9 mm
R 8,4955 - R 15,9004 Request the lead time here
3.25 mm
12.7 mm
White
PE
Without Finger Grip
82.6 mm
  • of 5
Tube End Plug 80.0 mm Without Finger Grip PE White

10085912

Price Range
R 15,3483 - R 8,1854

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • h
    10.2 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 12.0 mm Without Finger Grip LDPE Black

10060124

Price Range
R 4,6223 - R 3,5841

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    15.0 mm
  • h
    10.0 mm
  • Material
    LDPE
  • Colour
    Black
Tube End Plug 8.0 mm Without Finger Grip LDPE Black

10060100

Price Range
R 3,6836 - R 2,8303

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • D
    11.0 mm
  • h
    8.0 mm
  • Material
    LDPE
  • Colour
    Black
Tube End Plug 60.0 mm Without Finger Grip PE White

10085899

Price Range
R 8,9439 - R 4,9298

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    60.0 mm
  • h
    7.0 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 71.5 mm Without Finger Grip PE White

10085905

Price Range
R 10,8763 - R 5,953

Stock Levels
Request the lead time here
Attributes
  • d
    71.5 mm
  • h
    8.0 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 63.5 mm Without Finger Grip PE White

10090039

Price Range
R 12,4222 - R 4,7438

Stock Levels
Request the lead time here
Attributes
  • d
    63.5 mm
  • h
    11.4 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 13.0 mm Without Finger Grip LDPE Black

10060131

Price Range
R 4,6508 - R 3,5983

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Material
    LDPE
  • Colour
    Black
Tube End Plug 150.0 mm Without Finger Grip PE White

10087541

Price Range
R 41,2417 - R 21,4833

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    150.0 mm
  • h
    12.2 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 23.0 mm Without Finger Grip PVC Black

10179826

Price Range
R 27,3217 - R 17,3516

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • D
    29.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 25.0 mm Without Finger Grip PVC Black

10179840

Price Range
R 29,2276 - R 18,5606

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 108.0 mm Without Finger Grip PE White

10087589

Price Range
R 22,5808 - R 12,0146

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • h
    10.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 28.0 mm Without Finger Grip PVC Black

10060209

Price Range
R 21,078 - R 13,3977

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • D
    35.0 mm
  • h
    22.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 20.0 mm Without Finger Grip PVC Black

10179802

Price Range
R 21,9598 - R 13,5115

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    25.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 29.0 mm Without Finger Grip PVC Black

10060216

Price Range
R 27,2506 - R 13,8955

Stock Levels
Request the lead time here
Attributes
  • d
    29.0 mm
  • D
    36.0 mm
  • h
    22.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 165.1 mm Without Finger Grip PE White

10082935

Price Range
R 56,314 - R 22,7648

Stock Levels
Request the lead time here
Attributes
  • d
    165.1 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 50.8 mm Without Finger Grip PE White

10082898

Price Range
R 4,9578 - R 2,8059

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    6.4 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 38.1 mm Without Finger Grip PE White

10077481

Price Range
R 6,073 - R 3,364

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    9.5 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 54.0 mm Without Finger Grip PE White

10072752

Price Range
R 7,2324 - R 4,2787

Stock Levels
Request the lead time here
Attributes
  • d
    54.0 mm
  • h
    8.0 mm
  • Material
    PE
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 69.9 mm Without Finger Grip PE White

10070222

Price Range
R 12,2565 - R 6,4956

Stock Levels
Request the lead time here
Attributes
  • d
    69.9 mm
  • D
    2.75 mm
  • h
    11.1 mm
  • Material
    PE
  • Colour
    White
Tube End Plug 82.6 mm Without Finger Grip PE White

10082294

Price Range
R 15,9004 - R 8,4955

Stock Levels
Request the lead time here
Attributes
  • d
    82.6 mm
  • D
    3.25 mm
  • h
    12.7 mm
  • Material
    PE
  • Colour
    White