Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.
Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.
Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | h | Colour | Material | Grip Type | d | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,0399 - R 1,6177 | Request the lead time here |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
1.476 in
37.5 mm
|
||
R 1,0399 - R 1,6177 | Request the lead time here |
1.256 in
31.9 mm
|
0.409 in
10.4 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
1.24 in
31.5 mm
|
||
R 1,2955 - R 2,0152 | Request the lead time here |
2.008 in
51.0 mm
|
0.413 in
10.5 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
1.89 in
48.0 mm
|
||
R 1,4087 - R 2,1913 | Request the lead time here |
2.028 in
51.5 mm
|
0.433 in
11.0 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
1.929 in
49.0 mm
|
||
R 3,4144 - R 5,3113 | Request the lead time here |
3.811 in
96.8 mm
|
0.382 in
9.7 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
3.74 in
95.0 mm
|
||
R 1,5218 - R 2,3673 | Request the lead time here |
2.441 in
62.0 mm
|
0.413 in
10.5 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
2.402 in
61.0 mm
|
||
R 0,5209 - R 0,8103 | Request the lead time here |
1.063 in
27.0 mm
|
0.453 in
11.5 mm
|
Natural
|
LDPE
|
Without Finger Grip
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue