Aluminium Square Structural Framing Tube Support is available in grey or black. Suitable for use with various hole sizes.
Material: Aluminium Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Outside Diameter | View | |
|---|---|---|---|---|---|
| R 398,4712 - R 398,4712 | Request the lead time here | 
Grey
 | 
1.181 in
 
30.0 mm
 | ||
| R 543,0293 - R 543,0293 | Request the lead time here | 
Black
 | 
1.969 in
 
50.0 mm
 | ||
| R 397,944 - R 397,944 | Request the lead time here | 
Black
 | 
1.181 in
 
30.0 mm
 | ||
| R 342,2188 - R 342,2188 | Request the lead time here | 
Grey
 | 
0.709 in
 
18.0 mm
 | ||
| R 343,2733 - R 343,2733 | Request the lead time here | 
Black
 | 
0.63 in
 
16.0 mm
 | ||
| R 638,1756 - R 638,1756 | Request the lead time here | 
Grey
 | 
2.362 in
 
60.0 mm
 | ||
| R 398,4712 - R 398,4712 | Request the lead time here | 
Grey
 | 
0.984 in
 
25.0 mm
 | ||
| R 542,502 - R 542,502 | Request the lead time here | 
Grey
 | 
1.575 in
 
40.0 mm
 | ||
| R 343,2733 - R 343,2733 | Request the lead time here | 
Grey
 | 
0.315 in
 
8.0 mm
 | ||
| R 638,1756 - R 638,1756 | Request the lead time here | 
Black
 | 
2.165 in
 
55.0 mm
 | ||
| R 543,0293 - R 543,0293 | Request the lead time here | 
Black
 | 
1.89 in
 
48.0 mm
 | ||
| R 398,4712 - R 398,4712 | Request the lead time here | 
Grey
 | 
0.787 in
 
20.0 mm
 | ||
| R 638,1756 - R 638,1756 | Request the lead time here | 
Black
 | 
2.362 in
 
60.0 mm
 | ||
| R 398,4712 - R 398,4712 | Request the lead time here | 
Grey
 | 
0.787 in
 
20.0 mm
 | ||
| R 543,0293 - R 543,0293 | Request the lead time here | 
Black
 | 
1.969 in
 
50.0 mm
 | ||
| R 343,2733 - R 343,2733 | Request the lead time here | 
Black
 | 
0.591 in
 
15.0 mm
 | ||
| R 397,944 - R 397,944 | Request the lead time here | 
Black
 | 
1.181 in
 
30.0 mm
 | ||
| R 542,502 - R 542,502 | Request the lead time here | 
Grey
 | 
1.654 in
 
42.0 mm
 | ||
| R 342,2188 - R 342,2188 | Request the lead time here | 
Grey
 | 
0.551 in
 
14.0 mm
 | ||
| R 638,1756 - R 638,1756 | Request the lead time here | 
Grey
 | 
2.362 in
 
60.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue