Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
R 0,4891 - R 0,7611 Request the lead time here
Hole
44.5 mm
R 5,4424 - R 5,7143 Request the lead time here
Ball
39.7 mm
74.4 mm
R 2,9937 - R 3,6741 Request the lead time here
Ball
68.1 mm
R 0,4839 - R 0,8929 Request the lead time here
Ball
30.5 mm
10036105 R 0,5487 - R 1,0123 15000 In stock - Delivery conditions may apply, visit our FAQs
Ball
16.5 mm
33.7 mm
R 1,8242 - R 3,0695 Request the lead time here
Ball
55.6 mm
R 1,3227 - R 1,3227 Request the lead time here
Ball
20.0 mm
R 0,7432 - R 1,3704 Request the lead time here
Ball
43.4 mm
R 3,3167 - R 4,9298 Request the lead time here
Ball
36.5 mm
68.1 mm
R 0,7477 - R 1,3828 Request the lead time here
Hole
38.6 mm
R 0,4688 - R 0,8666 Request the lead time here
Ball
26.2 mm
R 2,1476 - R 2,1476 Request the lead time here
Ball
16.0 mm
35.0 mm
R 0,6446 - R 0,78 Request the lead time here
1/4" Lock
R 0,41 - R 0,7565 Request the lead time here
Hole
31.8 mm
R 0,4085 - R 0,7503 Request the lead time here
Hole
30.5 mm
R 0,2447 - R 0,3584 Request the lead time here
Hole
12.2 mm
R 0,7156 - R 0,8659 Request the lead time here
Ball
10.2 mm
27.4 mm
R 0,899 - R 1,0878 Request the lead time here
Ball
R 0,7531 - R 0,9112 Request the lead time here
Ball
16.5 mm
32.0 mm
R 1,6071 - R 1,6071 Request the lead time here
Ball
9.5 mm
25.0 mm
  • of 2
Twist Ties 22.9 mm 25.4 mm 44.5 mm PA66 Natural

10010983

Price Range
R 0,7611 - R 0,4891

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    44.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 39.7 mm (DIA) PA Black

10175750

Price Range
R 5,7143 - R 5,4424

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E71558
Twist Ties 68.1 mm PA66 Natural

10175729

Price Range
R 3,6741 - R 2,9937

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA66 Natural

10036075

Price Range
R 0,8929 - R 0,4839

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 16.5 mm (DIA) PA Black

10036105

Price Range
R 1,0123 - R 0,5487

Stock Levels
15000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E71558
Twist Ties 55.6 mm PA66 Natural

10175705

Price Range
R 3,0695 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.0 mm 6.5 mm 20.0 mm PA66 Natural

10061442

Price Range
R 1,3227 - R 1,3227

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    20.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 43.4 mm PA66 Natural

10036136

Price Range
R 1,3704 - R 0,7432

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm (DIA) PA Black

10175736

Price Range
R 4,9298 - R 3,3167

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 17.8 mm 20.3 mm 38.6 mm PA66 Natural

10010976

Price Range
R 1,3828 - R 0,7477

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm PA66 Natural

10036051

Price Range
R 0,8666 - R 0,4688

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 16.0 mm (DIA) PA Natural

10118559

Price Range
R 2,1476 - R 2,1476

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    35.0 mm
  • Commodity Code
    3926909790
Twist Ties 6.9 mm (DIA) PA Natural

10363393

Price Range
R 0,78 - R 0,6446

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    1/4" Lock
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 66
Twist Ties 14.0 mm 16.5 mm 31.8 mm PA66 Natural

10010969

Price Range
R 0,7565 - R 0,41

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    31.8 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA66 Natural

10010952

Price Range
R 0,7503 - R 0,4085

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 3.2 mm 3.8 mm 12.2 mm PA66 Natural

10010914

Price Range
R 0,3584 - R 0,2447

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    12.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm (DIA) PA Natural

10363409

Price Range
R 0,8659 - R 0,7156

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    27.4 mm
  • Commodity Code
    3926909790
Twist Ties 20.3 mm (DIA) PA Natural

10363423

Price Range
R 1,0878 - R 0,899

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 66
Twist Ties 16.5 mm (DIA) PA Natural

10363416

Price Range
R 0,9112 - R 0,7531

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    32.0 mm
  • Commodity Code
    3926909790
Twist Ties 9.5 mm (DIA) PA Natural

10118535

Price Range
R 1,6071 - R 1,6071

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790