The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
---|---|---|---|---|---|---|
R 0,6904 - R 1,2743 | Request the lead time here |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
R 0,7477 - R 1,3828 | Request the lead time here |
Hole
|
|
1.52 in
38.6 mm
|
||
R 3,0604 - R 4,5423 | Request the lead time here |
Ball
|
|
2.929 in
74.4 mm
|
||
R 4,5933 - R 6,4692 | Request the lead time here |
Ball
|
|
3.449 in
87.6 mm
|
||
R 2,1476 - R 2,1476 | Request the lead time here |
Ball
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
||
R 5,4424 - R 5,7143 | Request the lead time here |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
||
R 0,5005 - R 0,9208 | 934 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
|
1.327 in
33.7 mm
|
||
R 1,6782 - R 1,6782 | Request the lead time here |
Ball
|
0.492 in
12.5 mm
|
1.201 in
30.5 mm
|
||
R 1,3613 - R 2,3099 | Request the lead time here |
Ball
|
|
1.709 in
43.4 mm
|
||
R 4,8214 - R 6,6846 | Request the lead time here |
Ball
|
1.378 in
35.0 mm
|
2.205 in
56.0 mm
|
||
R 1,3227 - R 1,3227 | Request the lead time here |
Ball
|
|
0.787 in
20.0 mm
|
||
R 0,8718 - R 0,8718 | Request the lead time here |
Ball
|
0.531 in
13.5 mm
|
0.902 in
22.9 mm
|
||
R 1,8242 - R 3,0695 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
||
R 0,5125 - R 0,9456 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
|
1.551 in
39.4 mm
|
||
R 2,5458 - R 2,5458 | Request the lead time here |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
R 0,4794 - R 0,8852 | Request the lead time here |
Ball
|
|
0.902 in
22.9 mm
|
||
R 0,5638 - R 1,0433 | Request the lead time here |
Ball
|
|
1.551 in
39.4 mm
|
||
R 4,2383 - R 5,4615 | Request the lead time here |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
R 2,3669 - R 3,5036 | Request the lead time here |
Ball
|
1.185 in
30.1 mm
|
2.189 in
55.6 mm
|
||
R 0,4891 - R 0,7611 | Request the lead time here |
Hole
|
|
1.752 in
44.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue