Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
R 3,5556 - R 3,7815 590 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
15.9 mm
R 6,77 - R 30,0706 Request the lead time here
20.6 mm
27.8 mm
R 9,3727 - R 41,5949 1642 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
34.9 mm
R 10,2545 - R 11,6198 14903 In stock - Delivery conditions may apply, visit our FAQs
26.9 mm
38.1 mm
R 8,7042 - R 9,8377 Request the lead time here
23.8 mm
31.8 mm
Snap Fit Bushing Open/Closed 15.9 mm 3.2 mm 11.1 mm PA

10261934

Price Range
R 3,7815 - R 3,5556

Stock Levels
590 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 27.8 mm 3.2 mm 20.6 mm PA

10261972

Price Range
R 30,0706 - R 6,77

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    30.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

10261996

Price Range
R 41,5949 - R 9,3727

Stock Levels
1642 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 38.1 mm 3.2 mm 26.9 mm PA

10262009

Price Range
R 11,6198 - R 10,2545

Stock Levels
14903 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
  • Head Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 31.8 mm 3.2 mm 23.8 mm PA

10261989

Price Range
R 9,8377 - R 8,7042

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66