Menu Search

Vented Countersunk Machine Screws

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
R 79,7929 - R 106,3246 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
30.0
R 101,3746 - R 135,2322 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
45.0
R 114,4425 - R 152,656 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
50.0
R 42,1734 - R 56,2312 Request the lead time here
1.0
1.7
6.0
316 Stainless Steel
2.0
M3
5.0
R 111,6705 - R 148,894 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
35.0
R 119,5904 - R 159,3879 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
40.0
R 49,8953 - R 66,5271 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
10.0
R 107,9086 - R 143,7461 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
45.0
R 105,5326 - R 140,7761 Request the lead time here
1.8
4.4
16.0
316 Stainless Steel
5.0
M8
50.0
R 49,1033 - R 65,3391 Request the lead time here
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
10.0
R 65,1411 - R 86,9208 Request the lead time here
1.8
4.4
16.0
304 Stainless Steel
5.0
M8
20.0
R 101,3746 - R 135,2322 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
40.0
R 75,635 - R 100,7807 Request the lead time here
1.8
4.4
16.0
304 Stainless Steel
5.0
M8
30.0
R 75,833 - R 101,1766 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
20.0
R 67,1211 - R 89,4948 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
20.0
R 74,447 - R 99,1967 Request the lead time here
1.3
2.8
10.0
316 Stainless Steel
3.0
M5
25.0
R 44,9454 - R 59,7952 Request the lead time here
1.0
2.3
8.0
316 Stainless Steel
2.5
M4
5.0
R 57,4192 - R 76,427 Request the lead time here
1.6
3.3
12.0
316 Stainless Steel
4.0
M6
12.0
R 95,8307 - R 127,7083 Request the lead time here
1.8
6.5
24.0
304 Stainless Steel
8.0
M12
25.0
R 81,7729 - R 109,0965 Request the lead time here
1.8
5.5
20.0
316 Stainless Steel
6.0
M10
20.0
  • of 9
Vented Screw Countersunk Head M5 30.0 304 Stainless Steel

20238018

Price Range
R 106,3246 - R 79,7929

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M6 45.0 304 Stainless Steel

20238131

Price Range
R 135,2322 - R 101,3746

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M10 50.0 304 Stainless Steel

20238322

Price Range
R 152,656 - R 114,4425

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M3 5.0 316 Stainless Steel

20238506

Price Range
R 56,2312 - R 42,1734

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M12 35.0 304 Stainless Steel

20238384

Price Range
R 148,894 - R 111,6705

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M12 40.0 304 Stainless Steel

20238391

Price Range
R 159,3879 - R 119,5904

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M4 10.0 316 Stainless Steel

20238599

Price Range
R 66,5271 - R 49,8953

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M6 45.0 316 Stainless Steel

20238858

Price Range
R 143,7461 - R 107,9086

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M8 50.0 316 Stainless Steel

20238957

Price Range
R 140,7761 - R 105,5326

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M3 10.0 304 Stainless Steel

20237813

Price Range
R 65,3391 - R 49,1033

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M8 20.0 304 Stainless Steel

20238179

Price Range
R 86,9208 - R 65,1411

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M10 40.0 304 Stainless Steel

20238308

Price Range
R 135,2322 - R 101,3746

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M8 30.0 304 Stainless Steel

20238193

Price Range
R 100,7807 - R 75,635

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M10 20.0 304 Stainless Steel

20238261

Price Range
R 101,1766 - R 75,833

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M4 20.0 316 Stainless Steel

20238629

Price Range
R 89,4948 - R 67,1211

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M5 25.0 316 Stainless Steel

20238728

Price Range
R 99,1967 - R 74,447

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M4 5.0 316 Stainless Steel

20238568

Price Range
R 59,7952 - R 44,9454

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M6 12.0 316 Stainless Steel

20238780

Price Range
R 76,427 - R 57,4192

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M12 25.0 304 Stainless Steel

20238360

Price Range
R 127,7083 - R 95,8307

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    24.0
  • D3
    1.8
  • H1
    6.5
Vented Screw Countersunk Head M10 20.0 316 Stainless Steel

20238988

Price Range
R 109,0965 - R 81,7729

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5