Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | D3 | H1 | d2 | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 52,6673 - R 70,0911 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
8.0
|
||
| R 90,0888 - R 119,9864 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
30.0
|
||
| R 168,6937 - R 224,925 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
50.0
|
||
| R 87,7128 - R 117,0164 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
30.0
|
||
| R 78,8029 - R 104,9386 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
25.0
|
||
| R 94,2467 - R 125,5303 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
35.0
|
||
| R 85,3369 - R 113,8485 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
20.0
|
||
| R 139,1921 - R 185,5235 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
35.0
|
||
| R 59,3992 - R 79,1989 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
10.0
|
||
| R 106,1266 - R 141,3701 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
35.0
|
||
| R 148,894 - R 198,5913 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
40.0
|
||
| R 112,8585 - R 150,478 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
40.0
|
||
| R 129,2923 - R 172,4557 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
30.0
|
||
| R 109,4925 - R 145,924 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
20.0
|
||
| R 126,7183 - R 168,8917 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
50.0
|
||
| R 82,1689 - R 109,4925 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
25.0
|
||
| R 44,9454 - R 59,7952 | Request the lead time here |
1.0
|
1.0
|
1.7
|
5.7
|
2.0
|
M3
|
6.0
|
||
| R 104,7406 - R 139,5881 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
60.0
|
||
| R 97,4147 - R 129,8863 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
35.0
|
||
| R 56,6272 - R 75,437 | Request the lead time here |
1.0
|
1.0
|
1.7
|
5.7
|
2.0
|
M3
|
12.0