Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | D3 | H1 | d2 | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 104,7406 - R 139,5881 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
60.0
|
||
| R 188,6915 - R 251,4566 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
60.0
|
||
| R 67,1211 - R 89,4948 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
20.0
|
||
| R 112,6605 - R 150,28 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
45.0
|
||
| R 70,883 - R 94,4447 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
20.0
|
||
| R 94,2467 - R 125,5303 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
35.0
|
||
| R 98,2067 - R 130,8763 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
20.0
|
||
| R 129,8863 - R 173,2477 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
40.0
|
||
| R 62,5672 - R 83,3569 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
12.0
|
||
| R 188,6915 - R 251,4566 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
60.0
|
||
| R 86,5248 - R 115,4325 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
30.0
|
||
| R 86,3268 - R 115,0365 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
30.0
|
||
| R 95,4347 - R 127,1143 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
50.0
|
||
| R 43,1634 - R 57,4192 | Request the lead time here |
1.0
|
1.0
|
1.7
|
5.7
|
2.0
|
M3
|
5.0
|
||
| R 114,0465 - R 152,062 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
30.0
|
||
| R 168,6937 - R 224,925 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
50.0
|
||
| R 105,1366 - R 140,1821 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
40.0
|
||
| R 59,3992 - R 79,1989 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
10.0
|
||
| R 96,4247 - R 128,5003 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
35.0
|
||
| R 71,873 - R 95,8307 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
25.0