Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 69,6951 - R 92,8607 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
20.0
R 91,2768 - R 121,7684 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
35.0
R 52,6673 - R 70,0911 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
8.0
R 168,6937 - R 224,925 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
50.0
R 78,8029 - R 104,9386 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
25.0
R 85,3369 - R 113,8485 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
20.0
R 126,7183 - R 168,8917 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
50.0
R 98,9987 - R 132,0642 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
30.0
R 148,894 - R 198,5913 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
40.0
R 119,7884 - R 159,5859 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
45.0
R 129,2923 - R 172,4557 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
30.0
R 120,3824 - R 160,5758 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
50.0
R 112,8585 - R 150,478 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
40.0
R 92,0688 - R 122,7584 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
40.0
R 109,4925 - R 145,924 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
20.0
R 106,1266 - R 141,3701 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
35.0
R 87,7128 - R 117,0164 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
30.0
R 113,6505 - R 151,468 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
60.0
R 140,3801 - R 187,1075 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
60.0
R 74,645 - R 99,5927 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
16.0
  • of 7
Vented Screw Button Head M4 20.0 304 Stainless Steel

20239237

Price Range
R 92,8607 - R 69,6951

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M5 35.0 304 Stainless Steel

20239282

Price Range
R 121,7684 - R 91,2768

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M5 8.0 316 Stainless Steel

20239787

Price Range
R 70,0911 - R 52,6673

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M12 50.0 316 Stainless Steel

20240233

Price Range
R 224,925 - R 168,6937

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M5 25.0 316 Stainless Steel

20239831

Price Range
R 104,9386 - R 78,8029

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M10 20.0 316 Stainless Steel

20240097

Price Range
R 113,8485 - R 85,3369

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 50.0 316 Stainless Steel

20240158

Price Range
R 168,8917 - R 126,7183

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 30.0 316 Stainless Steel

20240110

Price Range
R 132,0642 - R 98,9987

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M12 40.0 316 Stainless Steel

20240219

Price Range
R 198,5913 - R 148,894

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M10 45.0 316 Stainless Steel

20240141

Price Range
R 159,5859 - R 119,7884

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M12 30.0 316 Stainless Steel

20240196

Price Range
R 172,4557 - R 129,2923

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 50.0 316 Stainless Steel

20239978

Price Range
R 160,5758 - R 120,3824

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M10 40.0 316 Stainless Steel

20240134

Price Range
R 150,478 - R 112,8585

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M8 40.0 316 Stainless Steel

20240042

Price Range
R 122,7584 - R 92,0688

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 20.0 316 Stainless Steel

20240172

Price Range
R 145,924 - R 109,4925

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M10 35.0 316 Stainless Steel

20240127

Price Range
R 141,3701 - R 106,1266

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M4 30.0 316 Stainless Steel

20239756

Price Range
R 117,0164 - R 87,7128

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M8 60.0 316 Stainless Steel

20240073

Price Range
R 151,468 - R 113,6505

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M10 60.0 316 Stainless Steel

20240165

Price Range
R 187,1075 - R 140,3801

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 16.0 304 Stainless Steel

20239442

Price Range
R 99,5927 - R 74,645

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5