Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 119,3924 - R 159,1899 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
25.0
R 63,9531 - R 85,1389 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
16.0
R 137,8062 - R 183,7415 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
45.0
R 70,6851 - R 94,2467 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
20.0
R 68,7051 - R 91,4748 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
16.0
R 66,3291 - R 88,5048 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
16.0
R 97,6127 - R 130,0843 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
45.0
R 60,3892 - R 80,3869 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
12.0
R 65,7351 - R 87,7128 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
16.0
R 76,625 - R 102,1666 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
25.0
R 42,7674 - R 57,0232 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
5.0
R 71,477 - R 95,2367 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
20.0
R 62,9632 - R 83,9509 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
16.0
R 46,5294 - R 61,9732 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
6.0
R 48,7073 - R 64,9431 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
6.0
R 53,2613 - R 71,081 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
10.0
R 54,4493 - R 72,665 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
10.0
R 57,6172 - R 76,823 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
12.0
R 50,0933 - R 66,7251 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
8.0
R 63,3592 - R 84,5449 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
16.0
  • of 7
Vented Screw Button Head M12 25.0 316 Stainless Steel

20240189

Price Range
R 159,1899 - R 119,3924

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M4 16.0 316 Stainless Steel

20239725

Price Range
R 85,1389 - R 63,9531

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M12 45.0 304 Stainless Steel

20239589

Price Range
R 183,7415 - R 137,8062

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M8 20.0 316 Stainless Steel

20240004

Price Range
R 94,2467 - R 70,6851

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 16.0 316 Stainless Steel

20239909

Price Range
R 91,4748 - R 68,7051

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M8 16.0 316 Stainless Steel

20239992

Price Range
R 88,5048 - R 66,3291

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 45.0 316 Stainless Steel

20240059

Price Range
R 130,0843 - R 97,6127

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 12.0 304 Stainless Steel

20227579

Price Range
R 80,3869 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M6 16.0 304 Stainless Steel

20227586

Price Range
R 87,7128 - R 65,7351

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 25.0 304 Stainless Steel

20227548

Price Range
R 102,1666 - R 76,625

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M3 5.0 304 Stainless Steel

20227395

Price Range
R 57,0232 - R 42,7674

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M6 20.0 304 Stainless Steel

20227593

Price Range
R 95,2367 - R 71,477

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M4 16.0 304 Stainless Steel

20227470

Price Range
R 83,9509 - R 62,9632

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 6.0 304 Stainless Steel

20227432

Price Range
R 61,9732 - R 46,5294

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M5 6.0 304 Stainless Steel

20227487

Price Range
R 64,9431 - R 48,7073

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M4 10.0 304 Stainless Steel

20227456

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M5 10.0 304 Stainless Steel

20227500

Price Range
R 72,665 - R 54,4493

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M5 12.0 304 Stainless Steel

20227517

Price Range
R 76,823 - R 57,6172

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M4 8.0 304 Stainless Steel

20227449

Price Range
R 66,7251 - R 50,0933

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M8 16.0 304 Stainless Steel

20229016

Price Range
R 84,5449 - R 63,3592

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4