Menu Search

Vented Shoulder Screws - Cap Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Essentra Part Number Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
R 98,9987 - R 132,0642 Request the lead time here
1.3
6.0
6.0
5.0
10.0
30.0
M5
R 58,2112 - R 77,615 Request the lead time here
1.0
4.0
4.0
3.0
6.0
8.0
M3
R 81,5749 - R 108,7005 Request the lead time here
1.3
6.0
6.0
5.0
10.0
20.0
M5
R 61,3792 - R 81,7729 Request the lead time here
0.7
3.0
4.0
2.0
5.0
10.0
M2
R 70,883 - R 94,4447 Request the lead time here
1.6
8.0
11.0
6.0
12.0
6.0
M6
R 55,0433 - R 73,259 Request the lead time here
1.0
4.0
4.0
3.0
6.0
6.0
M3
R 60,5872 - R 80,7829 Request the lead time here
1.3
6.0
6.0
5.0
10.0
6.0
M5
R 77,021 - R 102,7606 Request the lead time here
1.8
10.0
12.0
7.0
14.0
16.0
M8
R 90,0888 - R 120,1844 Request the lead time here
1.8
10.0
12.0
7.0
14.0
30.0
M8
R 79,3969 - R 105,7306 Request the lead time here
1.6
8.0
11.0
6.0
12.0
12.0
M6
R 82,3669 - R 109,8885 Request the lead time here
0.7
3.0
4.0
2.0
5.0
20.0
M2
R 73,853 - R 98,4047 Request the lead time here
1.6
8.0
11.0
6.0
12.0
8.0
M6
R 73,457 - R 98,0087 Request the lead time here
1.0
4.0
4.0
3.0
6.0
16.0
M3
R 67,9131 - R 90,4848 Request the lead time here
1.0
5.0
5.0
4.0
8.0
12.0
M4
R 81,1789 - R 108,1066 Request the lead time here
1.0
5.0
5.0
4.0
8.0
20.0
M4
R 68,3091 - R 91,0788 Request the lead time here
1.3
6.0
6.0
5.0
10.0
10.0
M5
R 60,3892 - R 80,5849 Request the lead time here
1.3
6.0
6.0
5.0
10.0
5.0
M5
R 73,457 - R 98,0087 Request the lead time here
1.8
10.0
12.0
7.0
14.0
8.0
M8
R 95,6327 - R 127,5103 Request the lead time here
1.6
8.0
11.0
6.0
12.0
20.0
M6
R 120,7784 - R 160,9718 Request the lead time here
1.8
12.0
16.0
8.0
20.0
25.0
M10
  • of 6
Vented Shoulder Screw Cap Head M5 30.0 316 Stainless Steel

20235727

Price Range
R 132,0642 - R 98,9987

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M3 8.0 303 Stainless Steel

20240318

Price Range
R 77,615 - R 58,2112

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 20.0 303 Stainless Steel

20240561

Price Range
R 108,7005 - R 81,5749

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M2 10.0 303 Stainless Steel

20240257

Price Range
R 81,7729 - R 61,3792

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M6 6.0 303 Stainless Steel

20240608

Price Range
R 94,4447 - R 70,883

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M3 6.0 316 Stainless Steel

20240837

Price Range
R 73,259 - R 55,0433

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 6.0 303 Stainless Steel

20240516

Price Range
R 80,7829 - R 60,5872

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M8 16.0 303 Stainless Steel

20240721

Price Range
R 102,7606 - R 77,021

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M8 30.0 303 Stainless Steel

20240745

Price Range
R 120,1844 - R 90,0888

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 12.0 303 Stainless Steel

20240639

Price Range
R 105,7306 - R 79,3969

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M2 20.0 303 Stainless Steel

20240271

Price Range
R 109,8885 - R 82,3669

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M6 8.0 303 Stainless Steel

20240615

Price Range
R 98,4047 - R 73,853

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M3 16.0 303 Stainless Steel

20240349

Price Range
R 98,0087 - R 73,457

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 12.0 303 Stainless Steel

20240431

Price Range
R 90,4848 - R 67,9131

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 20.0 303 Stainless Steel

20240462

Price Range
R 108,1066 - R 81,1789

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 10.0 316 Stainless Steel

20241063

Price Range
R 91,0788 - R 68,3091

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M5 5.0 316 Stainless Steel

20241032

Price Range
R 80,5849 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M8 8.0 316 Stainless Steel

20241216

Price Range
R 98,0087 - R 73,457

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 20.0 316 Stainless Steel

20241186

Price Range
R 127,5103 - R 95,6327

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M10 25.0 316 Stainless Steel

20241285

Price Range
R 160,9718 - R 120,7784

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8