Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Series Code :SRG0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
R 374,2677 - R 374,2677 | 37 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.825 in
46.35 mm
|
Straight
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 775,3212 - R 775,3212 | 37 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2.559 in
65.0 mm
|
Flanged
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
R 354,4535 - R 354,4535 | Request the lead time here |
Steel
|
1.825 in
46.35 mm
|
Straight
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 503,9771 - R 503,9771 | 342 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
3.228 in
82.0 mm
|
Front
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
10349700 | R 611,6707 - R 611,6707 | 60 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2.579 in
65.5 mm
|
Straight
|
Straight Handle
|
606 lbs
274.9 kg
|
|
R 672,7646 - R 672,7646 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 718,967 - R 718,967 | 17 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2 in
50.8 mm
|
Flanged
|
Straight Handle
|
989 lbs
448.6 kg
|
||
R 322,5307 - R 322,5307 | Request the lead time here |
Steel
|
2.5 in
63.5 mm
|
Front
|
Straight Handle
|
224 lbs
101.6 kg
|
||
R 426,0046 - R 426,0046 | 36 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
T-Handle
|
112 lbs
50.8 kg
|
||
R 400,6866 - R 400,6866 | 49 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2.835 in
72.0 mm
|
Front
|
Straight Handle
|
449 lbs
203.7 kg
|
||
R 270,4266 - R 270,4266 | 37 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.382 in
35.1 mm
|
Straight
|
Straight Handle
|
224 lbs
101.6 kg
|
||
R 972,3622 - R 972,3622 | Request the lead time here |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
R 249,5118 - R 249,5118 | Request the lead time here |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
R 281,6181 - R 281,6181 | 24 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 387,1102 - R 387,1102 | 88 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.941 in
23.9 mm
|
Flanged
|
T-Handle
|
224 lbs
101.6 kg
|
||
R 551,1274 - R 551,1274 | 33 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
T-Handle
|
337 lbs
152.9 kg
|
||
R 439,581 - R 439,581 | 214 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
R 757,0433 - R 864,9656 | Request the lead time here |
Stainless Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
R 403,9678 - R 461,5613 | Request the lead time here |
Stainless Steel
|
0.614 in
15.6 mm
|
Flanged
|
Straight Handle
|
110.2 lbs
50.0 kg
|
||
R 305,7198 - R 320,7037 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue