Menu Search

Vertical Toggle Clamp

In stock

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

Series Code :SRG0004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Height Under Bar Base Type Handle Type Holding Force View
R 374,2677 - R 374,2677 37 In stock - Delivery conditions may apply, visit our FAQs
Steel
46.35 mm
Straight
Straight Handle
173.3 kg
10349700 R 611,6707 - R 611,6707 60 In stock - Delivery conditions may apply, visit our FAQs
Steel
65.5 mm
Straight
Straight Handle
274.9 kg
R 672,7646 - R 672,7646 Request the lead time here
Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
R 354,4535 - R 354,4535 Request the lead time here
Steel
46.35 mm
Straight
Straight Handle
173.3 kg
R 775,3212 - R 775,3212 37 In stock - Delivery conditions may apply, visit our FAQs
Steel
65.0 mm
Flanged
Straight Handle
499.4 kg
R 503,9771 - R 503,9771 342 In stock - Delivery conditions may apply, visit our FAQs
Steel
82.0 mm
Front
Straight Handle
499.4 kg
R 322,5307 - R 322,5307 Request the lead time here
Steel
63.5 mm
Front
Straight Handle
101.6 kg
R 281,6181 - R 281,6181 24 In stock - Delivery conditions may apply, visit our FAQs
Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
R 387,1102 - R 387,1102 88 In stock - Delivery conditions may apply, visit our FAQs
Steel
23.9 mm
Flanged
T-Handle
101.6 kg
R 718,967 - R 718,967 17 In stock - Delivery conditions may apply, visit our FAQs
Steel
50.8 mm
Flanged
Straight Handle
448.6 kg
R 728,5377 - R 728,5377 60 In stock - Delivery conditions may apply, visit our FAQs
304 Stainless Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
R 215,5707 - R 215,5707 75 In stock - Delivery conditions may apply, visit our FAQs
Steel
24.0 mm
Flanged
Straight Handle
101.6 kg
R 442,8835 - R 442,8835 Request the lead time here
304 Stainless Steel
16.0 mm
Flanged
Straight Handle
50.8 kg
R 1 072,1669 - R 1 072,1669 45 In stock - Delivery conditions may apply, visit our FAQs
Steel
82.0 mm
Flanged
Straight Handle
550.2 kg
R 207,4984 - R 207,4984 106 In stock - Delivery conditions may apply, visit our FAQs
Steel
16.0 mm
Flanged
Straight Handle
50.8 kg
R 568,5566 - R 568,5566 35 In stock - Delivery conditions may apply, visit our FAQs
304 Stainless Steel
24.0 mm
Flanged
Straight Handle
101.6 kg
R 296,1118 - R 296,1118 13 In stock - Delivery conditions may apply, visit our FAQs
Steel
31.0 mm
Flanged
Straight Handle
173.3 kg
R 403,9678 - R 461,5613 Request the lead time here
Stainless Steel
15.6 mm
Flanged
Straight Handle
50.0 kg
R 757,0433 - R 864,9656 Request the lead time here
Stainless Steel
23.0 mm
Flanged
Straight Handle
150.0 kg
R 244,9506 - R 279,8316 3 In stock - Delivery conditions may apply, visit our FAQs
Steel
16.0 mm
Flanged
Straight Handle
71.0 kg
  • of 2
Vertical Toggle Clamp 150.0 kg Steel

10349694

Price Range
R 374,2677 - R 374,2677

Stock Levels
37 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 275.0 kg Steel

10349700

Price Range
R 611,6707 - R 611,6707

Stock Levels
60 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 175.0 kg Steel

10349922

Price Range
R 672,7646 - R 672,7646

Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp 175.0 kg Steel

10349687

Price Range
R 354,4535 - R 354,4535

Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp 500.0 kg Steel

10349779

Price Range
R 775,3212 - R 775,3212

Stock Levels
37 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 500.0 kg Steel

10349762

Price Range
R 503,9771 - R 503,9771

Stock Levels
342 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 100.0 kg Steel

10349748

Price Range
R 322,5307 - R 322,5307

Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp 175.0 kg Steel

10349649

Price Range
R 281,6181 - R 281,6181

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 100.0 kg Steel

10349724

Price Range
R 387,1102 - R 387,1102

Stock Levels
88 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 450.0 kg Steel

10349663

Price Range
R 718,967 - R 718,967

Stock Levels
17 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs 304 Stainless Steel

20510558

Price Range
R 728,5377 - R 728,5377

Stock Levels
60 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

20510527

Price Range
R 215,5707 - R 215,5707

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp Straight Handle 60 ° 112 lbs 304 Stainless Steel

20510510

Price Range
R 442,8835 - R 442,8835

Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp Straight Handle 60 ° 1213 lbs Steel

20510619

Price Range
R 1 072,1669 - R 1 072,1669

Stock Levels
45 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp Straight Handle 65 ° 112 lbs Steel

20510503

Price Range
R 207,4984 - R 207,4984

Stock Levels
106 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs 304 Stainless Steel

20510534

Price Range
R 568,5566 - R 568,5566

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

20510541

Price Range
R 296,1118 - R 296,1118

Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Vertical Toggle Clamp 50.0 kg Stainless Steel

10390276

Price Range
R 461,5613 - R 403,9678

Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp 150.0 kg Stainless Steel

10390290

Price Range
R 864,9656 - R 757,0433

Stock Levels
Request the lead time here
Attributes
Vertical Toggle Clamp 71.0 kg Steel

10390030

Price Range
R 279,8316 - R 244,9506

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes