Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Series Code :SRG0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
R 374,2677 - R 374,2677 | 37 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.825 in
46.35 mm
|
Straight
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 775,3212 - R 775,3212 | 37 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2.559 in
65.0 mm
|
Flanged
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
R 354,4535 - R 354,4535 | Request the lead time here |
Steel
|
1.825 in
46.35 mm
|
Straight
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 503,9771 - R 503,9771 | 342 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
3.228 in
82.0 mm
|
Front
|
Straight Handle
|
1101 lbs
499.4 kg
|
||
10349700 | R 611,6707 - R 611,6707 | 60 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2.579 in
65.5 mm
|
Straight
|
Straight Handle
|
606 lbs
274.9 kg
|
|
R 672,7646 - R 672,7646 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 718,967 - R 718,967 | 17 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2 in
50.8 mm
|
Flanged
|
Straight Handle
|
989 lbs
448.6 kg
|
||
R 322,5307 - R 322,5307 | Request the lead time here |
Steel
|
2.5 in
63.5 mm
|
Front
|
Straight Handle
|
224 lbs
101.6 kg
|
||
R 426,0046 - R 426,0046 | 36 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
T-Handle
|
112 lbs
50.8 kg
|
||
R 400,6866 - R 400,6866 | 49 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
2.835 in
72.0 mm
|
Front
|
Straight Handle
|
449 lbs
203.7 kg
|
||
R 270,4266 - R 270,4266 | 37 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.382 in
35.1 mm
|
Straight
|
Straight Handle
|
224 lbs
101.6 kg
|
||
R 972,3622 - R 972,3622 | Request the lead time here |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
R 249,5118 - R 249,5118 | Request the lead time here |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
R 281,6181 - R 281,6181 | 24 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
R 387,1102 - R 387,1102 | 88 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.941 in
23.9 mm
|
Flanged
|
T-Handle
|
224 lbs
101.6 kg
|
||
R 551,1274 - R 551,1274 | 33 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
T-Handle
|
337 lbs
152.9 kg
|
||
R 439,581 - R 439,581 | 214 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
R 757,0433 - R 864,9656 | Request the lead time here |
Stainless Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
R 403,9678 - R 461,5613 | Request the lead time here |
Stainless Steel
|
0.614 in
15.6 mm
|
Flanged
|
Straight Handle
|
110.2 lbs
50.0 kg
|
||
R 305,7198 - R 320,7037 | 1 In stock - Delivery conditions may apply, visit our FAQs |
Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue