Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
Series Code :SR1579
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 50,4123 - R 51,1521 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
|
Nylon
|
||
| R 96,7371 - R 107,4788 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
|
Stainless Steel
|
||
| R 33,3232 - R 94,0444 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| R 34,9993 - R 73,7713 | Request the lead time here |
1.299 in
33.0 mm
|
M8
|
Screw Mount
|
|
Nylon
|
||
| Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
|
Stainless Steel
|
|||
| R 47,8735 - R 48,6134 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
|
|
Nylon
|
||
| R 18,6892 - R 54,5229 | 76 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
|
|
Nylon
|
||
| 10271834 | R 145,5869 - R 308,8851 | 4 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
M10
|
Stud
|
|
Stainless Steel
|
|
| R 53,191 - R 102,2762 | Request the lead time here |
|
M8
|
|
|
Enhanced Nylon
|
||
| 50 In stock - Delivery conditions may apply, visit our FAQs |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
|
Stainless Steel
|
|||
| R 50,4123 - R 51,1521 | Request the lead time here |
|
M4
|
|
0.394 in
10.0 mm
|
|
||
| Request the lead time here |
1.811 in
46.0 mm
|
M8
|
Threaded Stud
|
|
Stainless Steel
|
|||
| R 21,4824 - R 60,8191 | 438 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
M5
|
Screw Mount
|
|
Nylon
|
||
| R 50,4123 - R 51,1521 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
|
Nylon
|
||
| R 54,7789 - R 55,0546 | 10 In stock - Delivery conditions may apply, visit our FAQs |
|
M5
|
|
0.394 in
10.0 mm
|
|
||
| R 17,0383 - R 48,3174 | 360 In stock - Delivery conditions may apply, visit our FAQs |
|
M5
|
|
|
Nylon
|
||
| R 165,6164 - R 334,3959 | Request the lead time here |
1.417 in
36.0 mm
|
M8
|
Stud
|
|
Stainless Steel
|
||
| Request the lead time here |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
|
Stainless Steel
|
|||
| Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
|
Stainless Steel
|
|||
| R 50,9305 - R 97,9551 | Request the lead time here |
|
M8
|
|
|
Enhanced Nylon