For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(3 product groups)
A membrane entry grommet, also known as a membrane cable gland or simply a membrane grommet, is a type of cable management component designed to provide a sealed entry point for cables or wires passing through an enclosure, panel, or housing. It consists of a flexible membrane that can be pierced or slit to allow cables to pass through while maintaining a tight seal around them.
These grommets are often used in applications where a watertight or dustproof seal is required, such as in outdoor electrical enclosures, control panels, or industrial machinery. The membrane entry grommet effectively prevents the ingress of moisture, dust, or other contaminants into the enclosed space, protecting sensitive equipment and ensuring reliable operation.
Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
Cable Grommet allows multiple cables and wires to pass through, while offering protection from sharp edges. Helps keep cables tidy and organised. Available in a choice of material options, including; UL94 V2 rated natural Nylon 6/6 with a continuous working temperature of 80C or Black Silicone Rubber with a 65 Shore A hardness rating and a continuous working temperature of 180C. All dimensions reflect the product in an installed state.
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue