For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Optic Fibre Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible Black PVC material is durable and provides a snug fit.
Optical Fibre Connector Covers prevent outside elements, unwanted foreign bodies and dirt from getting into fibres and wires. Our range features dust caps with a metal 2.5 inch long chain. Material Options; HDPE, PVC, Stainless Steel, and TPE. Colours; Black, Green, Natural, Red and White.
Optical Fibre Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.
These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue