Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Furniture Fixings

 (3 product groups)


Cam Lock Nuts

Cam Lock Nuts are a commonly used connecting element, which is used most often in furniture assemblies. The main function of the Cam Lock is to create a secure joint between two connecting pieces of furniture, that is stable. They are used in combination with a screw and place in a wooden panel or laminated board, for example.

Our Cam Lock Nut range is made from Zinc Alloy in a choice of finishes, including; Nickel Plating, Zamak, Collinox Light Plating, as well as unfinished options. The nut features a crossed driver types.

These nuts can be inserted into pre-drilled holes and tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.

Cross Dowel Barrel Nuts

Cross Dowel Barrel Nuts are designed to be used with Joint Connector Bolts where a right angle connection is needed. The M6 nuts are supplied in a zinc alloy material for a cost-effective solution whereas the M8 nuts are supplied in steel for additional strength. The M8 nuts are therefore ideal where heavier applications are required - typically on boards of a 22mm thickness upwards. Browse our range of Joint Connector Bolts.

Joint Connector Nuts

Joint Connector Nuts, are a joint connector made from zinc plated steel that offers supreme protection against oxidation. The steel connector nut have a hex drive that is suitable for an M5 Allen Key - making then quick and simple to install.

Joint Connector Nuts and Bolts are commonly used in combination to connect and join together component parts, such as wooden assemblies, including flat packed furniture or timber framing.

  • Compatible threads: M6 Joint Connector Nut and M8 Joint Connector Nut.