Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

RoHS Metric Threads Tapered Caps & Plugs

 (2 product groups)


Tapered Caps & Plugs - Standard

Standard Tapered Caps and Plugs are versatile components designed for use as a plug or a cap. The tapered profile allows the part to plug multiple inner diameters or to cap multiple outer diameters.

These dual function plugs or caps are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

With a straight forward push fit design, these dual function components are easy to insall and remove. The extensive range offers a varied selection of sizes that range from 2.9 mm up to 345.0 mm.

  • Plug design suitable for multiple inside and outside diameters.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Tapered Caps & Plugs - Standard PCR

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR