Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Nailon Painoniitit Muoviniitit

 (9 Tuotteet)


Muoviset ruuviniitit

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types


Series Code :SR1962

Sarjanumero: SR1962

Painoniitit - irrotettavat ja nuppipäiset

This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.

This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black and White


Series Code :SR1994

Sarjanumero: SR1994

Painoniitit - leviävät niitit

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options


Series Code :SR1963

Sarjanumero: SR1963

Painoniitit - muovi, paino, pyöreä/neliömäinen reikä

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating


Series Code :SR2306

Sarjanumero: SR2306

Painoniitit - napsautettavat

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).

Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.

We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed


Series Code :SR2316

Sarjanumero: SR2316

Painoniitit - taittuva jalka

Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.

Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.

This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V2 Flame Rated

Painoniitit - upotetut

Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.

These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.

  • Material: Nylon 6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1811

Sarjanumero: SR1811

Painoniitit - viistopäiset

Painoniitin pää on viistetty. Viisto rakenne tukee tehokasta kokoamista ja poistamista.

Niitti asennetaan asettamalla se nopeasti ja helposti työkappaleeseen. Paina nastaa, joka kiinnittyy H:n muotoiseen läpivientiin. Kun nasta on läpiviennissä, läpiviennin haarat laajenevat lukiten niittikokoonpanon tukevasti paikoilleen. Kun niittikokoonpano on asennettu, nastan pää tulee näkyviin paneelin pinnalle mutta näyttää silti siistin viimeistellyltä.

  • Materiaali: Nailon 6
  • UL94 V2 -liekkiluokitus
  • Värit: musta ja valkoinen
  • Työkaluton asennus
  • Ei voida irrottaa asennuksen jälkeen

Varttikierrosruuvi

Varttikierrosruuvit työnnetään vastakappaleisiin ja kiinnitetään kääntämällä tappia noin 90 astetta - tätä kutsutaan varttikierroskäännöksi. Kiinnitin tarjoaa ennakoitavan pitovoiman ja sisältää lukitusasennossa vasteen, joka estää tahattoman aukeamisen. Nopea mutta varma ratkaisu. Nämä pikakiinnikkeet toimivat pysyvänä asennusratkaisuna. Ne sopivat erinomaisesti turvapaneeleihin ja osiin, jotka on vaihdettava nopeasti.

Asennus ja irrottaminen: kierrä kiinnikettä neljänneskierroksen litteäpäisellä ruuviavaimella tai kolikolla. Tämä irrottaa pohjapaneelin ja jättää kiinnikkeen kiinni irrotettavaan paneeliin. Voit myös lyödä ankkurin läpivientiin vasaralla, jolloin kaksi paneelia lukittuu yhteen.

Varttikierrosruuveja on saatavilla eri materiaaleista, kuten asetaalikko-polymeeri, asetaali-RMS-14, polyoksimetyleeni (POM), nailon 6/6 ja polyamidi.

  • Risti- ja tasapäätyypit
  • Soveltuu laajaan valikoimaan paneelisyvyyksiä ja asennusreikäkokoja
  • Nopea irrottaa ja asentaa
  • Lukitaan ja irrotetaan helpolla varttikierrolla
  • Materiaalit: asetaali, asetaalikopolymeeri, PON, nailon ja PA
  • Tarjolla on UL94-HB- ja UL94-V2-liekkiluokiteltuja vaihtoehtoja.
  • Värit: musta, väritön ja valkoinen


Sarjanumero: SR2309