Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

DIN LDPE Drukbevestiging Draadclips Volledige flensbeschermers

 (2 productgroepen)


Face- en Flensbeschermers

Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.

  • Durable Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
  • Requires no fasteners.
  • Durable material.
Materiaal: LDPE Kleur: Geel Serie: SR1354

Indrukbare volledige flensbeschermers

Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Full Face Flange Protectors have a simple push-in design.
  • Flexible fins that ensure a snug fit into the bore, every single time.
  • Requires no fasteners.
Materiaal: LDPE Kleur: Geel Serie: SR1365